Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Rotation Stage, 160 mm, High-Speed DC Drive, Direct Encoder

Specifications

  • Angular Range
    ±170°
  • Maximum Speed
    80°/s
  • Minimum Incremental Motion
    0.75 mdeg
  • Maximum Torque
    6 N·m
  • Centered Load Capacity
    2700 N
  • Uni-directional Repeatability, Typical
    ±0.08 mdeg
  • Uni-directional Repeatability, Guaranteed
    ±0.10 mdeg
  • Bi-directional Repeatability, Typical
    ±0.45 mdeg
  • Bi-directional Repeatability, Guaranteed
    ±0.6 mdeg
  • Accuracy, Typical
    ±2.0 mdeg
  • Accuracy, Guaranteed
    ±2.5 mdeg
  • Wobble, Typical
    ±5.0 µrad
  • Wobble, Guaranteed
    ±10 µrad
  • Eccentricity, Typical
    ±0.8 µm
  • Eccentricity, Guaranteed
    ±2.0 µm
  • Inertia
    1 kg.m2  
  • Transversal Compliance
    0.6 µrad/N·m
  • Origin
    Optical, centered
  • Origin Repeatability
    ±0.1 mdeg
  • Encoder Resolution
    0.075 mdeg
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Cable Length
    3 m  
  • Diameter
    160 mm  
  • Aperture Diameter
    110 mm
  • Connector Type
    DB25 Male
  • Thread Type
    M5
  • Maximum Power Consumption
    170 W
  • Weight
    11 kg  
  • Compliance
    RoHS 3, CE
undefined
undefined

Resources & Downloads

3D Product Models
Literature
Manuals
2D Product Drawings
Technical Notes

Related Products

Compatible Controllers and Drivers

Based on axis required, choose a specific XPS-D or XPS-RLD controller to pair with the stage. Along with the controller, a driver module is required. 

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
XPS Motion Controller Driver ModulesXPS-DRV03PWM Drive Module, High Performance, DC Motors
In Stock
$975

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Balldriver Allen WrenchesM-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
ESP Compatible Stage to Motion Controller CablesMMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer
3 Weeks
$252
Black Oxide Screw KitsM-SK-M4ABlack Oxide Screw Kit, M4, Assortment, Qty 249
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$75

Similar

Compare Description Drawings, CAD & Specs Avail. Price
RV High Performance DC Motor Rotation StagesRV160CCMotorized Rotation Stage, 160 mm, High-Speed DC Drive$11,009
High Precision DC Motor GoniometersBGM160CCMotorized Goniometer, ±45 ° Travel Range, DC Motor Drive, BGM160
10 Weeks
$24,948
RV High Performance DC Motor Rotation StagesRV160HAHLTMotorized Rotation Stage, 160 mm, High-Torque DC Drive, Direct Encoder
12 Weeks
$18,622

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
XPS Motion Controller Driver ModulesXPS-DRV03PWM Drive Module, High Performance, DC Motors
In Stock
$975