Motorized Rotation Stage, DC Motor, Continuous 360° Motion, URS150

  • Angular Range
    360°
  • Maximum Speed
    80°/s
  • Minimum Incremental Motion
    2.0 mdeg
  • Maximum Torque
    2 N·m
  • Centered Load Capacity
    300 N
  • Uni-directional Repeatability, Typical
    ±0.35 mdeg
  • Uni-directional Repeatability, Guaranteed
    ±1.0 mdeg
  • Bi-directional Repeatability, Typical
    ±1.1 mdeg
  • Bi-directional Repeatability, Guaranteed
    ±3.0 mdeg
  • Accuracy, Typical
    ±6.0 mdeg
  • Accuracy, Guaranteed
    ±11.5 mdeg
  • Wobble, Typical
    ±12 µrad
  • Wobble, Guaranteed
    ±25 µrad
  • Eccentricity, Typical
    ±0.50 µm
  • Transversal Compliance
    5 µrad/N·m
  • Origin Repeatability
    ±0.25 mdeg
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Cable Length
    3 m  
  • Aperture Diameter
    90 mm
  • Thread Type
    M6
  • Maximum Power Consumption
    40 W
  • Weight
    3.4 kg  
  • Compliance
    RoHS 3, CE