19 in. Rack Mount Brackets, ESP302 Motion Controller

The ESP302-R rack mounting kit can properly secure ESP302 controllers in a standard 19" electronic enclosure. It is composed of two brackets and handles that can be easily attached on the sides of the controller. Both front and rear rack mounting orientation are possible.
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ESP302-1NMotion Controller & Driver, 1-Axis, Ethernet, RS232 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ESP302-2NMotion Controller & Driver, 2-Axis, Ethernet, RS232 | 3 Weeks | ||||
![]() | ESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ESP302-1NMotion Controller & Driver, 1-Axis, Ethernet, RS232 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ESP302-2NMotion Controller & Driver, 2-Axis, Ethernet, RS232 | 3 Weeks | ||||
![]() | ESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | URS150BCCMotorized Rotation Stage, DC Motor, Continuous 360° Motion, URS150 | 6 Weeks | ||||
![]() | ESP302-CAB-1.2Serial Cable Adapter, Serial Port to RS232, 1.2 m, ESP302 Motion Controller | In Stock | ||||
![]() | URS100BCCMotorized Rotation Stage, DC Motor, Continuous 360° Motion, URS100 | |||||
![]() | RV350BPPMotorized Rotation Stage, 350 mm, High-Torque Mini-Step Drive | 11 Weeks | ||||
![]() | ESP302-RS232Serial Communications Adapter, Serial Port to RS232, ESP302 Motion Controller | In Stock | ||||
![]() | ESP302-GPIB-ADPTGPIB to Serial Adapter, ESP302 Motion Controller | |||||
![]() | VP-25XAMotorized Linear Stage, 25 mm Travel, 100 nm MIM, DC Servo, Tachometer | 2 Weeks |













