Serial Communications Adapter, Serial Port to RS232, ESP302 Motion Controller

The ESP302-RS232 is an adapter for the 15-pin D-SUB-HD COMM. connector of the ESP302, that converts the signals to a 9-pin D-SUB RS232 serial port connection.
See section 6.3.1 in the "ESP302 - Start-Up Manual", which is available for download in the "Resources & Download" section below, for more information about the serial communication port.
Resources & Downloads
Drawings & CADs
ESP302-RS232_RC.pdf(514.7 kB, PDF)
Manuals
ESP302 Start-Up Manual(6.2 MB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ESP302-1NMotion Controller & Driver, 1-Axis, Ethernet, RS232 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ESP302-2NMotion Controller & Driver, 2-Axis, Ethernet, RS232 | In Stock | ||||
![]() | ESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ESP302-1NMotion Controller & Driver, 1-Axis, Ethernet, RS232 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ESP302-CAB-1.2Serial Cable Adapter, Serial Port to RS232, 1.2 m, ESP302 Motion Controller | In Stock | ||||
![]() | ESP302-R19 in. Rack Mount Brackets, ESP302 Motion Controller | 3 Weeks | ||||
![]() | URS150BCCMotorized Rotation Stage, DC Motor, Continuous 360° Motion, URS150 | 1 Week | ||||
![]() | SMC-USBUSB Interface, Includes USB to COM Port Adapter & RS-232-C Cable | In Stock | ||||
![]() | ESP302-2NMotion Controller & Driver, 2-Axis, Ethernet, RS232 | In Stock |






