Motion Controller & Driver, 2-Axis, Ethernet, RS232

The ESP302-2N Dual Axis Motion Controller and Driver is the successor of the popular ESP301 motion controller providing the same functionality as the ESP301 with an Ethernet interface, web base GUI, and enhanced front panel functions through LCD Touch Screen. For maximum backward compatibility, the ESP302 features the same motion commands and control algorithms as the ESP301.
User-Friendly Front Panel
ESP302 includes a user-friendly LCD touch-screen front panel interface providing an intuitive menu system from which you can execute motion programs, initiate manual moves, and configure operating parameters. Positions for all axes are displayed on the LCD screen. This allows users to perform nearly all functions without connecting to a computer.
Website Interface
Through its 10/100/1000 Base-T Ethernet port, the ESP302 offers a website interface for users to control its most common features and functions. This high-speed interface is compatible with Windows 7 and above, is independent from the user's operating system and does not require specific software on the host PC.
Plug-and-Play with ESP Compatible Stages
When an ESP-compatible stage is connected to the ESP302 controller, the stage is quickly recognized and operating parameters are configured without the need for user inputs. This Plug-and-Play feature is not only transparent to the user, but it also ensures the safe operation of the stage.
Functional Motion Capabilities
The ESP302 controllers include a variety of motion capabilities: Slaving (joystick or other stage), Jogging, Point-to-Point, Grouping, Trapezoidal Velocity Profile, S-Curve Velocity Profile, Backlash Compensation, and Linear Compensation. These motion features make the ESP302 well-rounded controllers that can handle common motion tasks.
Standard Communication Protocols
The ESP302 offers 2 widely-used communication protocols for computer interfacing. Standard Ethernet and RS-232-C communication link is used for easy computer interfacing. An optional IEEE-488 (GPIB) interface adapter can be used for high speed parallel communication.
Please note that our RS232 connector (SUB-D15HD) is not the standard subD9. Please use: ESP302-RS232 Serial Communications Adapter (newport.com) to convert the signals to a standard 9-pin D-SUB RS232 serial port connection.
Specifications
- Command Set100+ intuitive, 2 letter ASCII commands
- CompensationLinear error and backlash compensation
- Computer InterfacesEthernet, RS-232
- Control AlgorithmDigital PID servo loop with velocity and acceleration feed forward
- Contouring2D Contouring with continuous buffer loading, Trapezoidal velocity profile, S-curve velocity profile
- Drive Type2-phase stepper and Brush DC
- Error CompensationLinear, Backlash
- ESP CompatibilityESP Stage Detection
- MotionSynchronized pt to pt, 3D Linear and 2D circular interpolation, Master-slave, Electronic Gathering
- Motor Control16 bit DAC resolution, 5 MHz maximum encoder input frequency, Digital PIDFF servo loop, 0.4 ms update rate
- Number of Axis2
- InterfaceTouch Screen LCD Display
- Weight3 kg
- Power Requirements115/230 Vac, 50/60 Hz wide input range
- ProgrammingASCII, LabView™, Web Utility, ~300kB user program non-volatile memory
- Dimensions3.4 H x 8.8 W x 8.8 D (mm)
Resources & Downloads
Literature
ESP302 Datasheet(2.5 MB, PDF)
Manuals
ESP302 Start-Up Manual(6.2 MB, PDF) ESP302 Features Manual(1.8 MB, PDF) ESP302 Programmer's Manual(2.1 MB, PDF) ESP302 User Interface Manual(5.6 MB, PDF) ESP302 Command Interface(1.1 MB, PDF)
Application Notes
Bringing Motion to Art Galleries: Scanning X-ray Fluorescence with Newport Linear Stages(1.7 MB, PDF) Selecting Delay Lines for Optical Measurements(792.5 kB, PDF)
Technical Notes
Stage and Controller Compatibility Guide ESP301 and High Friction Stepper Motor Stages(103.9 kB, PDF) ESP302 vs Legacy ESP301 Tech Note(479.1 kB, PDF)
Software
ESP302-snapshot-N200026(158.8 MB, ZIP) ESP302_.Net Assembly(4.3 MB, ZIP) ESP302 StageDataBase V4.3.15(283.4 kB, ZIP)
Videos
ESP302 Connection via Ethernet(1:02) ESP302 Connection via RS232(1:21) ESP302 Error Troubleshooting(1:45)
2D Product Drawings
ESP302 DWG.pdf(1.9 MB, PDF)
Related Products
ESP302 Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ESP302-R19 in. Rack Mount Brackets, ESP302 Motion Controller | In Stock | ||||
![]() | ESP302-RS232Serial Communications Adapter, Serial Port to RS232, ESP302 Motion Controller | In Stock | ||||
![]() | ESP302-CAB-1.2Serial Cable Adapter, Serial Port to RS232, 1.2 m, ESP302 Motion Controller | In Stock | ||||
![]() | ESP302-GPIB-ADPTGPIB to Serial Adapter, ESP302 Motion Controller | 5 Weeks | ||||
![]() | ESP302-J1Digital Joystick, ESP302 Motion Controller |
Notes:
Requires ESP302-3N, 3-Axis controller for 3-axis control
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SMC100CCMotion Controller, Single-axis DC Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC100PPMotion Controller, Single-axis Stepper Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | URS100BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VP-25XA-XYZLXYZ Linear Stage, 25 mm, 100 nm MIM, DC Servo, Tachometer, Left-handed | In Stock | ||||
![]() | LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | GTS30VMotorized Vertical Stage, High Precision, 30 mm Travel, GTS Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UTS150CCMotorized Linear Stage, Steel, 150 mm Travel, DC Motor, M4 and M6 | |||||
![]() | ILS100CCMotorized Linear Stage, 100 mm Travel, DC Motor, Rotary Encoder, 1/4-20 | 7 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ESP302-R19 in. Rack Mount Brackets, ESP302 Motion Controller | In Stock | ||||
![]() | URS150BCCMotorized Rotation Stage, DC Motor, Continuous 360° Motion, URS150 | 2 Weeks | ||||
![]() | URS100BCCMotorized Rotation Stage, DC Motor, Continuous 360° Motion, URS100 | |||||
![]() | URS100BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BGM200BPPMotorized Goniometer, ±45° Travel Range, Micro-step, M6, BGM200 |























