Motorized Linear Stage, Steel, 150 mm Travel, DC Motor, M4 and M6

Specifications

  • Travel Range
    150 mm
  • Maximum Speed
    40 mm/s
  • Minimum Incremental Motion
    300 nm
  • Centered Load Capacity
    200 N
  • Axial Load Capacity (+Cx)
    50 N
  • Inverse Axial Load Capacity (-Cx)
    -10 N
  • Accuracy, Typical
    ±2.0 µm
  • Accuracy, Guaranteed
    ±3.25 µm
  • Uni-directional Repeatability, Typical
    ±0.30 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.5 µm
  • Bi-directional Repeatability, Typical
    ±0.8 µm
  • Bi-directional Repeatability, Guaranteed
    ±1.75 µm
  • Pitch, Typical
    ±25 µrad
  • Pitch, Guaranteed
    ±60 µrad
  • Compliance in Pitch
    15 µrad/Nm
  • Yaw, Typical
    ±30 µrad
  • Yaw, Guaranteed
    ±45 µrad
  • Compliance in Yaw
    15 µrad/Nm
  • Compliance in Roll
    10 µrad/Nm
  • Drive Type
    DC Motor
  • Origin Repeatability
    ±0.5 µm
  • Cable Length
    3 m  
  • Vacuum Compatibility
    No
  • Thread Type
    M4 and M6
  • Weight
    3.7 kg  
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Maximum Power Consumption
    40 W
  • Compliance
    RoHS 3, CE
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Literature

Related Products

Compatible Controllers

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
SMC100 Single Axis Motion ControllerSMC100CCMotion Controller, Single-axis DC Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module

Similar Stages

Compare Description Drawings, CAD & Specs Avail. Price
ILS Mid Travel Aluminum DC Motor Linear StagesILS150CCMotorized Linear Stage, 150 mm Travel, DC Motor, Rotary Encoder, 1/4-20
8 Weeks
$5,830
GTS High Accuracy Aluminum DC Motor Linear StagesGTS150Motorized Linear Stage, 150 mm Travel, High Torque DC Motor, M4 and M6
In Stock
$10,664

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Captive Screw Sets for Motorized StagesM-CAP-M41Captive Screws, Set of 4 , XY Assemblies
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$48
Base and Top Plates for Motorized StagesUTS-TPTop Plate, UTS Stages with English Holes
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$242
ESP Compatible Stage to Motion Controller CablesMSCABLE-10Cable, DB-25 Male to DB-15 Female, 10 m Length
In Stock
$696
EQ Motorized Stage 90 Degree Angle BracketsEQ100-LRight-Angle Bracket, UTS100 and UTS150
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,545
Base Plates, PBN SeriesM-PBN12Base Plate, Used with UMR12 Series, MVN120 & UTR120 Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
XPS Motion Controller Driver ModulesXPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$865
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D4Universal Motion Controller, High Performance, 4-axis, Ethernet
In Stock
$9,906
SMC100 Single Axis Motion ControllerSMC100CCMotion Controller, Single-axis DC Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452