Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Linear Stage, 150 mm Travel, DC Motor, Rotary Encoder, 1/4-20

Specifications

  • Travel Range
    150 mm
  • Maximum Speed
    100 mm/s
  • Minimum Incremental Motion
    1000 nm
  • Centered Load Capacity
    250 N
  • Axial Load Capacity (+Cx)
    40 N
  • Inverse Axial Load Capacity (-Cx)
    -40 N
  • Accuracy, Typical
    ±1.5 µm
  • Accuracy, Guaranteed
    ±2.5 µm
  • Uni-directional Repeatability, Typical
    ±0.25 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.50 µm
  • Bi-directional Repeatability, Typical
    ±0.45 µm
  • Bi-directional Repeatability, Guaranteed
    ±1.0 µm
  • Pitch, Typical
    ±37 µrad
  • Pitch, Guaranteed
    ±75 µrad
  • Compliance in Pitch
    10 µrad/Nm  
  • Yaw, Typical
    ±20 µrad
  • Yaw, Guaranteed
    ±65 µrad
  • Compliance in Yaw
    10 µrad/Nm  
  • Compliance in Roll
    15 µrad/Nm  
  • Drive Type
    DC Motor
  • Feedback
    Rotary Encoder
  • Origin Repeatability
    ±0.5 µm
  • Cable Length
    3 m  
  • Thread Type
    1/4-20
  • Weight
    4.8 kg  
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Maximum Power Consumption
    70 W
  • Compliance
    RoHS 3, CE
undefined

Resources & Downloads

3D Product Models
Application Notes
2D Product Drawings
Manuals
Literature

Related Products

Compatible Controllers

Based on axis required, choose a specific controller to pair with the stage. Along with an XPS-D or XPS-RLD controller, a driver module is required.
Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Balldriver Allen WrenchesFK-BLXL-Allen Wrench Set, Includes 12 Wrenches, Ball Tip Long End
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
ESP Compatible Stage to Motion Controller CablesMMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer
3 Weeks
$252

Similar Stages

Compare Description Drawings, CAD & Specs Avail. Price
ILS Mid Travel Aluminum DC Motor Linear StagesILS100CCMotorized Linear Stage, 100 mm Travel, DC Motor, Rotary Encoder, 1/4-20
5 Weeks
$5,340
GTS High Accuracy Aluminum DC Motor Linear StagesGTS150Motorized Linear Stage, 150 mm Travel, High Torque DC Motor, M4 and M6
In Stock
$10,664
UTS Low Profile Steel Linear StagesUTS150CCMotorized Linear Stage, Steel, 150 mm Travel, DC Motor, M4 and M6$6,312