Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Page view updated with the selected options.

ILS Mid Travel Aluminum Motorized Linear Stages

The ILS Series is a robust line of fast, sub-micron resolution linear stages constructed with a light, stiff aluminum body and reliable components that prevent thermal bending effects. They provide 50-250 mm of travel and are capable of high-duty cycles in light industrial applications.

  • DC Motors are suited for applications that need faster speeds and higher repeatability.
  • Stepper Motors are a lower cost alternative to DC servo systems for less demanding applications.
Show Filters:
Showing 30 products in 2 families
View:
Compatibility: