Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Linear Stage, 200 mm Travel, Stepper Motor, 1/4-20

Specifications

  • Travel Range
    200 mm
  • Maximum Speed
    50 mm/s
  • Minimum Incremental Motion
    1000 nm
  • Centered Load Capacity
    250 N
  • Axial Load Capacity (+Cx)
    40 N
  • Inverse Axial Load Capacity (-Cx)
    -40 N
  • Accuracy, Typical
    ±1.2 µm
  • Accuracy, Guaranteed
    ±3.75 µm
  • Uni-directional Repeatability, Typical
    ±0.35 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.5 µm
  • Bi-directional Repeatability, Typical
    ±0.55 µm
  • Bi-directional Repeatability, Guaranteed
    ±1.0 µm
  • Pitch, Typical
    ±75 µrad
  • Pitch, Guaranteed
    ±100 µrad
  • Compliance in Pitch
    10 µrad/Nm
  • Yaw, Typical
    ±25 µrad
  • Yaw, Guaranteed
    ±80 µrad
  • Compliance in Yaw
    10 µrad/Nm
  • Compliance in Roll
    15 µrad/Nm
  • Drive Type
    Stepper Motor
  • Feedback
    Rotary Encoder
  • Origin Repeatability
    ±0.5 µm
  • Cable Length
    3 m
  • Thread Type
    1/4-20
  • Weight
    5.1 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Maximum Power Consumption
    40 W
  • Compliance
    RoHS 3, CE
undefined

Resources & Downloads

3D Product Models
Application Notes
2D Product Drawings
Manuals
Literature
Certificates

Related Products

Compatible Controllers

    

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
SMC100 Single Axis Motion ControllerSMC100PP3Motion Controller, Single-axis Stepper Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module
  3. The SMC100PP does not utilize the encoder feedback for closed loop regulation. The encoder is only used to display the current position. Positioning is performed by counting steps only. 

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
EQ Motorized Stage 90 Degree Angle BracketsEQ120Right-Angle Bracket, ILS, FC and RV
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,427
Balldriver Allen WrenchesFK-BLXL-Allen Wrench Set, Includes 12 Wrenches, Ball Tip Long End
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37

Similar Stages

Compare Description Drawings, CAD & Specs Avail. Price
UTS Low Profile Steel Linear StagesUTS150PPMotorized Linear Stage, Steel, 150 mm Travel, Stepper Motor, M4 and M6
In Stock
$5,640

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
High Precision Stepper Motor GoniometersBGS50PPMotorized Goniometer, ±30° Travel Range, Micro-step Drive, BGS50$6,266