Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Linear Stage, Steel, 150 mm Travel, Stepper Motor, M4 and M6

Specifications

  • Travel Range
    150 mm
  • Maximum Speed
    20 mm/s
  • Minimum Incremental Motion
    300 nm
  • Centered Load Capacity
    200 N
  • Axial Load Capacity (+Cx)
    50 N
  • Inverse Axial Load Capacity (-Cx)
    -10 N
  • Accuracy, Typical
    ±2.0 µm
  • Accuracy, Guaranteed
    ±4.0 µm
  • Uni-directional Repeatability, Typical
    ±0.30 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.5 µm
  • Bi-directional Repeatability, Typical
    ±2.3 µm
  • Bi-directional Repeatability, Guaranteed
    ±3.0 µm
  • Pitch, Typical
    ±25 µrad
  • Pitch, Guaranteed
    ±60 µrad
  • Compliance in Pitch
    15 µrad/Nm
  • Yaw, Typical
    ±30 µrad
  • Yaw, Guaranteed
    ±45 µrad
  • Compliance in Yaw
    15 µrad/Nm
  • Compliance in Roll
    10 µrad/Nm
  • Drive Type
    Stepper Motor
  • Origin Repeatability
    ±2.5 µm
  • Cable Length
    3 m  
  • Vacuum Compatibility
    No
  • Thread Type
    M4 and M6
  • Weight
    3.8 kg  
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Maximum Power Consumption
    20 W
  • Compliance
    RoHS 3, CE
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Literature

Related Products

Compatible Controllers

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
SMC100 Single Axis Motion ControllerSMC100PP3Motion Controller, Single-axis Stepper Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module
  3. 500 nm MIM when used with SMC controller

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
EQ Motorized Stage 90 Degree Angle BracketsEQ100-LRight-Angle Bracket, UTS100 and UTS150
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,545
Base Plates, PBN SeriesM-PBN12Base Plate, Used with UMR12 Series, MVN120 & UTR120 Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154
ESP Compatible Stage to Motion Controller CablesMSCABLE-10Cable, DB-25 Male to DB-15 Female, 10 m Length
In Stock
$696
Base and Top Plates for Motorized StagesUTS-TPTop Plate, UTS Stages with English Holes
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$242
Captive Screw Sets for Motorized StagesM-CAP-M41Captive Screws, Set of 4 , XY Assemblies
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$48

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
SMC100 Single Axis Motion ControllerSMC100PPMotion Controller, Single-axis Stepper Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
SMC100 Single Axis Motion ControllerSMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max.
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$178