Right-Angle Bracket, ILS, FC and RV

The EQ120 right angle bracket can be used to mount ILS, FC and RV stages in a vertical configuration.
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SK-M4ABlack Oxide Screw Kit, M4, Assortment, Qty 249 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M5Black Oxide Screw Kit, Metric Socket Head Cap, Assortment, Qty 180 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FCL50Motorized Linear Stage, 50 mm Travel, Integrated Controller, M4 and M6 | In Stock | ||||
![]() | FCL200Motorized Linear Stage, 200 mm Travel, Integrated Controller, M4 and M6 | 10 Weeks | ||||
![]() | FCL100Motorized Linear Stage, 100 mm Travel, Integrated Controller, M4 and M6 | 6 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RGV100BL-SMotorized Rotation Stage, High Speed, Brushless Direct, No Cable, XPS-D, XPS-RL | In Stock | ||||
![]() | M-ILS100CCMotorized Linear Stage, 100 mm Travel, DC Motor, Rotary Encoder, M6 | 8 Weeks | ||||
![]() | ILS200HAMotorized Linear Stage, 200 mm Travel, DC Motor, Linear Encoder, 1/4-20 | 8 Weeks |










