Motorized Rotation Stage, High Speed, Brushless Direct, No Cable, XPS-D, XPS-RL

  • Angular Range
    360°
  • Maximum Speed
    720°/s
  • Minimum Incremental Motion
    0.10 mdeg
  • Continuous Motor Torque
    0.61 N·m (rms)
  • Peak Motor Torque
    2.7 N·m
  • Centered Load Capacity
    100 N
  • Uni-directional Repeatability, Typical
    ±0.08 mdeg
  • Uni-directional Repeatability, Guaranteed
    ±0.15 mdeg
  • Bi-directional Repeatability, Typical
    ±0.15 mdeg
  • Accuracy, Typical
    ±3.0 mdeg
  • Accuracy, Guaranteed
    ±5.0 mdeg
  • Wobble, Typical
    ±5.0 µrad
  • Wobble, Guaranteed
    ±10 µrad
  • Eccentricity, Typical
    ±1.0 µm
  • Eccentricity, Guaranteed
    ±1.5µm
  • Inertia
    0.00104 kg·m2
  • Transversal Compliance
    15 µrad/N·m
  • Origin
    Optical, centered
  • Origin Repeatability
    ±0.1 mdeg
  • Limit Switches
    Two optical limit switches at approx. ±168°, disabled by external switch
  • Encoder Resolution
    1 Vpp 0.024° pitch
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Aperture Diameter
    30 mm
  • Thread Type
    M4 and M6
  • Maximum Power Consumption
    100 W
  • Weight
    2.6 kg
  • Compliance
    RoHS 3, CE
RGV100BL Load Characteristics
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C