Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 3 of 3 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
RGV High Speed High Load Direct Drive Rotation StagesRGV100BL-SMotorized Rotation Stage, High Speed, Brushless Direct, No Cable, XPS-D, XPS-RL
In Stock
$8,864
RGV High Speed High Load Direct Drive Rotation StagesRGV100HL-SHigh Precision & Torque Rotation Stage, 360°, Brushless, No Cable, XPS-D/RL$10,318
RGV High Speed High Load Direct Drive Rotation StagesRGV160BL-SMotorized Rotation Stage, High Speed, High Load, Brushless Direct, No Cable, XPS-D/RL
8 Weeks
$25,267

Specifications

Features

Direct Drive, High Efficiency Motor

With direct-drive technology, the RGV series offers superior speeds and enhanced positioning. A high efficiency, brushless DC torque motor with rare earth magnets supplies an optimum ratio of torque per inertia for high acceleration. The non-contact direct-drive motor does not wear and introduces only minimal stage heating, with the temperature of the motor increasing by just 30°C at maximum continuous torque.  

High-Resolution Glass Scale Encoder

To ensure precision, the glass encoder is mounted on a ground reference surface. For example, the RGV160's 28,800 pt encoder allows for outstanding MIM. It is perfectly aligned with the stage’s rotation axis to minimize position errors induced by eccentricity, wobble, or axial runout.

Large Diameter Through Hole

A 30 mm or 110 mm diameter through-hole allows convenient routing of cables and vacuum lines through the stage.
RGV160BL Top View

Compact Design

The RGV series features a proprietary 4-point contact ball bearing and a 2-piece design which integrates multiple functions, like the bearing ways and the direct drive motor, minimizing the number of parts. The result is a more compact rotation stage with superior stiffness, high reliability and outstanding wobble and eccentricity specifications.
A compact RGV Stage on the right, and an RV stage on the left.

Metrology Report Included at No Additional Cost

Newport guarantees specification values which are measured and recorded following ASME B5.57 and ISO 230-2 standards. The typical performance values are two times better than the guaranteed specifications.

Error Mapping Services

For critical positioning applications, Newport offers error mapping upon request for RGV series stages driven by our XPS advanced motion controller. We will measure, implement, and verify the results of this error map that will individually optimize each stage's position accuracy. In addition, multi-axis error mapping is also available. Measurements are made at 20.0 ±0.2 °C. A certificate of calibration will be provided with your stage. Actual data may also be provided upon request.

RGV100BL Load Characteristics

RGV100HL Load Characteristics

RGV160BL Load Characteristics

Accessories

Compatible controllers

Based on axis required, choose a specific XPS-D or XPS-RLD controller to pair with the stage.
Along with the controller, a driver module and a cable kit are required. See the options below.

Universal XPS-DRV11 driver

Compare Description Drawings, CAD & Specs Avail. Price
XPS Motion Controller Driver ModulesXPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors
In Stock
$865
XPS Motion Controller to Stage Cable KitsXPS-DK21Cable Kit, For Stages RGV100-S, and XPS-DRV11 Driver
In Stock
$463

Legacy XPS-DRV02 driver

Compare Description Drawings, CAD & Specs Avail. Price
XPS Motion Controller Driver ModulesXPS-DRV02PWM Drive Module, Brushless Motors
In Stock
$1,353
XPS Motion Controller to Stage Cable KitsXPS-DK26Cable Kit, For Stages ILS-LM-S, RGV100-S, and XPS-DRV02 Driver
12 Weeks
$458

XPS-EDBL driver for RGV160BL-S

Compare Description Drawings, CAD & Specs Avail. Price
XPS Motion Controller Driver ModulesXPS-EDBLHigh-power, 3-Phase, Sinusoidal DC Brushless Motor Driver$5,092
XPS Motion Controller to Stage Cable KitsXPS-DK25Cable Kit, For Stage RGV160BL-S, and XPS-EDBL Driver
In Stock
$735