Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Rotation Stage, High Speed, High Load, Brushless Direct, No Cable, XPS-D/RL

Specifications

  • Angular Range
    360°
  • Maximum Speed
    1000°/s
  • Minimum Incremental Motion
    0.04 mdeg
  • Continuous Motor Torque
    20 N·m (rms)
  • Peak Motor Torque
    112 N·m
  • Centered Load Capacity
    2700 N
  • Uni-directional Repeatability, Typical
    ±0.05 mdeg
  • Uni-directional Repeatability, Guaranteed
    ±0.15 mdeg
  • Bi-directional Repeatability, Typical
    ±0.15 mdeg
  • Accuracy, Typical
    ±3.0 mdeg
  • Accuracy, Guaranteed
    ±7.5mdeg
  • Wobble, Typical
    ±5.0µrad
  • Wobble, Guaranteed
    ±10µrad
  • Eccentricity, Typical
    ±0.8 µm
  • Eccentricity, Guaranteed
    ±2.0 µm
  • Inertia
    0.0241 kg·m2
  • Transversal Compliance
    1.0 µrad/N·m
  • Origin
    Optical, centered
  • Origin Repeatability
    ±0.05 mdeg
  • Limit Switches
    Two optical limit switches at approx. ±168°, disabled by external switch
  • Encoder Resolution
    1 Vpp 0.0125° pitch
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Aperture Diameter
    110 mm
  • Thread Type
    M4 and M6
  • Weight
    17.5 kg
  • Compliance
    RoHS 3, CE
undefined
undefined

Resources & Downloads

3D Product Models
Other
Technical Notes
2D Product Drawings
Manuals
Literature

Related Products

Compatible controllers

Based on axis required, choose a specific XPS-D or XPS-RLD controller to pair with the stage.
Along with the controller, a driver module and a cable kit are required. See the options below.
Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver

XPS-EDBL driver for RGV160BL-S

Compare Description Drawings, CAD & Specs Avail. Price
XPS Motion Controller Driver ModulesXPS-EDBLHigh-power, 3-Phase, Sinusoidal DC Brushless Motor Driver$5,092
XPS Motion Controller to Stage Cable KitsXPS-DK25Cable Kit, For Stage RGV160BL-S, and XPS-EDBL Driver
In Stock
$735

Similar Stages

Compare Description Drawings, CAD & Specs Avail. Price
URB High Speed Belt Driven DC Motor Rotation StageURB100CCMotorized Rotation Stage, Belt Drive, 360°, DC Servo Motor
3 Weeks
$5,461
URS Precision DC Motor Rotation StagesURS100BCCMotorized Rotation Stage, DC Motor, Continuous 360° Motion, URS100$5,778