Cable Kit, For Stages RGV100-S, and XPS-DRV11 Driver

The XPS-DK21 XPS Cable Kit includes a 5 meter long E5775x encoder cable with a SUB-D15F stage side connector and a SUB-D26HDM controller side connector. This kit also includes a 5 meter long E5777x motor, end-to-run & thermistor cable with a SUB-D15M & stage side connector and a SUB-D25M controller side connector.
Resources & Downloads
Manuals
Cable Kits User's Manual.pdf(1.9 MB, PDF)
Related Products
Compatible Controller and Driver Module
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-D8Universal Motion Controller, High Performance, 8-axis, Ethernet | 3 Weeks | ||||
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | XPS-RLD2Motion Controller, 2-axis Universal Driver, Ethernet, Basic GPIO and PCO | 3 Weeks |
Similar Cable
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-DK23Cable Kit, For Stages RGV100HL-S, and XPS-EDBL Driver | In Stock |
Compatible Stages
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ILS100LM-SMotorized Linear Stage, 100 mm Travel, Linear Motor, 1/4-20 Thread | In Stock | ||||
![]() | RGV100BL-SMotorized Rotation Stage, High Speed, Brushless Direct, No Cable, XPS-D, XPS-RL | In Stock | ||||
![]() | RGV100HL-SHigh Precision & Torque Rotation Stage, 360°, Brushless, No Cable, XPS-D/RL |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RGV100BL-SMotorized Rotation Stage, High Speed, Brushless Direct, No Cable, XPS-D, XPS-RL | In Stock | ||||
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | XPS-D8Universal Motion Controller, High Performance, 8-axis, Ethernet | 3 Weeks |









