Motorized Linear Stage, 50 mm Travel, Integrated Controller, M4 and M6

  • Travel Range
    50 mm
  • Maximum Speed
    20 mm/s
  • Minimum Incremental Motion
    150 nm
  • Centered Load Capacity
    250 N
  • Axial Load Capacity (+Cx)
    40 N
  • Inverse Axial Load Capacity (-Cx)
    40 N
  • Accuracy, Typical
    ±0.8 µm
  • Accuracy, Guaranteed
    ±2.0 µm
  • Uni-directional Repeatability, Typical
    ±0.15 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.75 µm
  • Bi-directional Repeatability, Typical
    ±1 µm
  • Bi-directional Repeatability, Guaranteed
    ±2.25 µm
  • Pitch, Typical
    ±17 µrad
  • Pitch, Guaranteed
    ±25 µrad
  • Compliance in Pitch
    10 µrad/Nm
  • Yaw, Typical
    ±6 µrad
  • Yaw, Guaranteed
    ±35 µrad
  • Compliance in Yaw
    10 µrad/Nm
  • Roll, Typical
    ±35 µrad
  • Compliance in Roll
    15 µrad/Nm
  • Bearings
    Recirculating Ball Bearings
  • Drive Type
    Stepper Motor
  • Origin Repeatability
    ±2.5 µm
  • Computer Interfaces
    RS232 and USB
  • Weight
    4.1 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Compliance
    RoHS 3, CE