Motorized Linear Stage, 200 mm Travel, Integrated Controller, M4 and M6

Specifications

  • Travel Range
    200 mm
  • Maximum Speed
    20 mm/s
  • Minimum Incremental Motion
    150 nm
  • Centered Load Capacity
    250 N
  • Axial Load Capacity (+Cx)
    40 N
  • Inverse Axial Load Capacity (-Cx)
    40 N
  • Accuracy, Typical
    ±1.5 µm
  • Accuracy, Guaranteed
    ±4.0 µm
  • Uni-directional Repeatability, Typical
    ±0.25 µm
  • Uni-directional Repeatability, Guaranteed
    ±1.0 µm
  • Bi-directional Repeatability, Typical
    ±1 µm
  • Bi-directional Repeatability, Guaranteed
    ±2.5 µm
  • Pitch, Typical
    ±45 µrad
  • Pitch, Guaranteed
    ±100 µrad
  • Compliance in Pitch
    10 µrad/Nm
  • Yaw, Typical
    ±20 µrad
  • Yaw, Guaranteed
    ±80 µrad
  • Compliance in Yaw
    10 µrad/Nm
  • Roll, Typical
    ±50 µrad
  • Compliance in Roll
    15 µrad/Nm
  • Bearings
    Recirculating Ball Bearings
  • Drive Type
    Stepper Motor
  • Origin Repeatability
    ±2.5 µm
  • Computer Interfaces
    RS232 and USB
  • Weight
    3.6 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Compliance
    RoHS 3, CE

Resources & Downloads

3D Product Models
2D Product Drawings
Software

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
FCL Intelligent Stepper Linear Stage With Integrated ControllerUSB-RS422-1.8Cable Adapter, USB to RS422, 1.8 m Length
In Stock
$290
FCL Intelligent Stepper Linear Stage With Integrated ControllerFC-PS40Power supply, iPP step motor, RoHS
In Stock
$168
FCL Intelligent Stepper Linear Stage With Integrated ControllerFC-CB1Communication Cable, daisy chain, RS422, 1 meter
In Stock
$188
EQ Motorized Stage 90 Degree Angle BracketsEQ120Right-Angle Bracket, ILS, FC and RV
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,427

Similar

Compare Description Drawings, CAD & Specs Avail. Price
DC Servo Linear Stage With CONEX™ ControllerCONEX-MFACCMotorized Linear Stage, MFA-CC Integrated with CONEX-CC Controller
In Stock
$3,525
FCL Intelligent Stepper Linear Stage With Integrated ControllerFCL100Motorized Linear Stage, 100 mm Travel, Integrated Controller, M4 and M6
In Stock
$6,237
FCL Intelligent Stepper Linear Stage With Integrated ControllerFCL50Motorized Linear Stage, 50 mm Travel, Integrated Controller, M4 and M6
In Stock
$5,894
Intelligent Stepper Rotary Stages With Integrated ControllerFCR100Motorized Rotation Stage, Precision, Stepper Motor, Continuous 360° Motion
In Stock
$5,848