Motorized Linear Stage, 100 mm Travel, Integrated Controller, M4 and M6

The FCL100 is a Stepper Motor Linear Stage with 100 mm of travel. The FCL series linear stages combine a fully integrated stepper motor controller and mid-range travel linear stage in a small footprint. Similar to the CONEX™ series for DC motor, the FCL stage comes fully pre-configured and enables true out-of-the box control. The iPP technology used in the FC series completely eliminates controller or driver set up, allowing users to simply connect the USB communication, plug in the power supply and start the included motion GUI. Features of the FCL stages include: FEM optimized aluminum body to avoid thermal expansions, robust construction of recirculating ball bearing for highly accurate linear motion and backlash-free ballscrew drive for rapid movement with short, step and settling time. Up to 4 FCL units can be daisy-chained and controlled with the same GUI.
Cables and power supply sold separately.
Specifications
- Travel Range100 mm
- Maximum Speed20 mm/s
- Minimum Incremental Motion150 nm
- Centered Load Capacity250 N
- Axial Load Capacity (+Cx)40 N
- Inverse Axial Load Capacity (-Cx)40 N
- Accuracy, Typical±1.0 µm
- Accuracy, Guaranteed±2.5 µm
- Uni-directional Repeatability, Typical±0.2 µm
- Uni-directional Repeatability, Guaranteed±1.0 µm
- Bi-directional Repeatability, Typical±1 µm
- Bi-directional Repeatability, Guaranteed±2.5 µm
- Pitch, Typical±15 µrad
- Pitch, Guaranteed±50 µrad
- Compliance in Pitch10 µrad/Nm
- Yaw, Typical±11 µrad
- Yaw, Guaranteed±50 µrad
- Compliance in Yaw10 µrad/Nm
- Roll, Typical±50 µrad
- Compliance in Roll15 µrad/Nm
- BearingsRecirculating Ball Bearings
- Drive TypeStepper Motor
- Origin Repeatability±2.5 µm
- Computer InterfacesRS232 and USB
- Weight3.3 kg
- MTBF20,000 h (25% load, 30% duty cycle)
- ComplianceRoHS 3, CE
Resources & Downloads
3D Product Models
2D Product Drawings
FCL100(197 kB, PDF)
Software
CONEX-USB-RS422 driver(1.8 MB, ZIP) FC_series_GUI_Installer Win10(10.7 MB, ZIP)
Manuals
FC Stages Controller GUI Manual(2.1 MB, PDF) FCL Stages User Manual(3.2 MB, PDF) FC Command Interface Manual(277 kB, PDF)
Literature
FCL Data Sheet.pdf(1.6 MB, PDF) FC Series Stage Configuration(453.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FC-CB1Communication Cable, daisy chain, RS422, 1 meter | |||||
![]() | FC-PS40Power supply, iPP step motor, RoHS | |||||
![]() | USB-RS422-1.8Cable Adapter, USB to RS422, 1.8 m Length | |||||
![]() | EQ120Right-Angle Bracket, ILS, FC and RV | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UTS100PPMotorized Linear Stage, Steel, 100 mm Travel, Stepper Motor, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-MFACCMotorized Linear Stage, MFA-CC Integrated with CONEX-CC Controller | |||||
![]() | FCL50Motorized Linear Stage, 50 mm Travel, Integrated Controller, M4 and M6 | |||||
![]() | FCL200Motorized Linear Stage, 200 mm Travel, Integrated Controller, M4 and M6 | |||||
![]() | FCR100Motorized Rotation Stage, Precision, Stepper Motor, Continuous 360° Motion |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FC-PS40Power supply, iPP step motor, RoHS | |||||
![]() | USB-RS422-1.8Cable Adapter, USB to RS422, 1.8 m Length | |||||
![]() | FC-CB1Communication Cable, daisy chain, RS422, 1 meter |













