Motorized Linear Stage, MFA-CC Integrated with CONEX-CC Controller

The CONEX-MFACC, a compact, all-steel construction linear stages with integrated controller, provides precision motion with 0.1 μm Minimum Incremental Motion and excellent stability and stiffness. The CONEX-MFACC features a DC-motor with an integrated gear-box and a motor-mounted high resolution rotary encoder. Faster motion with higher reliability and lower backlash makes it ideal for applications requiring small incremental motion with high dynamic speed and good repeatability. Typical applications for this stage are fiber optic alignment, laser diode research, bio-medical applications and inspection systems.
The CONEX™ controller comes with a USB cable and a CONEX-PS-CB for daisy-chaining modules. Power supply to be ordered separately. For OEM applications, an optional retainer to secure the USB and power cables is available.
Scalable Architecture
The CONEX-MFACC can be daisy chained to create multi-axis systems. For added convenience, the power can be shared with up to 5 modules using the optional CONEX-PS-CB power chain cable. This allows for a convenient low cost multi-axis system. Additionally, analog and digital inputs can be implemented into the controller through the CONEX-IOD.
Simple Programming with Extensive Language Options
Advanced application programming is simplified by using mnemonic ASCII commands. Newport provides a free GUI that allows the user to access and execute over 60 intuitive ASCII commands. Alternatively, additional drivers are available for LabVIEW™ as well as communication DLL’s for other languages.
Linear Amplifier
Low-noise linear amplifier of the CONEX-CC provides the optimum drive solution for low-power DC motors; delivering smoother motion, with less electrical noise and significantly less motor heating.
Out-of-the-box Control
For out-of-the box control, the CONEX-CC is preconfigured and delivered with the motion device. To start moving a sample or sensor, it simply requires plugging in the power supply, connecting the USB communication and starting the free motion GUI.
Specifications
- Stage TypeMFA-CC
- Travel Range25 mm
- Centered Load Capacity50 N
- Axial Load Capacity10 N
- Axial Load Capacity, Inverse-10 N
- Maximum Speed2.5 mm/s
- Minimum Incremental Motion0.10 µm
- Absolute Accuracy, Typical±0.8 µm
- Absolute Accuracy, Guaranteed±3.0 µm
- Uni-directional Repeatability, Typical±0.08 µm
- Uni-directional Repeatability, Guaranteed±0.15 µm
- Bi-directional Repeatability, Typical±0.15 µm
- Bi-directional Repeatability, Guaranteed±0.75 µm
- Pitch, Typical±25 µrad
- Pitch, Guaranteed±75 µrad
- Compliance in Pitch80 µrad/Nm
- Yaw, Typical±30 µrad
- Yaw, Guaranteed±50 µrad
- Compliance in Yaw80 µrad/Nm
- Compliance in Roll60 µrad/Nm
- Drive TypeDC servo
- Limit SwitchesOptical
- OriginOptical, at lower limit
- Origin Repeatability±2.5 µm
- Encoder Resolution0.0176994 µm
- Cable Length3 m
- Computer InterfacesUSB
- Controller Dimensions93.2 x 53 x 23 mm
- MTBF10,000 h (25% load, 10% duty cycle)
- ComplianceRoHS 3, CE
Resources & Downloads
3D Product Models
2D Product Drawings
CONEX-MFACC(196.1 kB, PDF)
Software
CONEX-CC_Installer_Win10(5.8 MB, ZIP) CONEX-CC GUI USB Driver(6.3 MB, ZIP)
Manuals
CONEX-CC Command Interface User Manual(816.5 kB, PDF) CONEX-CC Controller GUI User Manual(1.1 MB, PDF) CONEX-CC Introduction, Safety & Service(1.6 MB, PDF) MFA Linear Stages User's Manual(1.4 MB, PDF) CONEX-CC - Controller Documentation(1.2 MB, PDF)
Literature
CONEX Datasheet(4.2 MB, PDF) MFA Data Sheet(1.4 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-PSPower Supply, 24 VDC, CONEX™ Motion Controllers | |||||
![]() | MFA-BPUniversal Base Plate, MFA Series Stages | |||||
![]() | MFA-BKUniversal Top Plate, MFA Series, XZ and XYZ Mounting | |||||
![]() | CONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers | |||||
![]() | M-MFA-TPTop Plate, MFA Series Miniature Linear Stage, Metric Thread |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-LTA-HLMotorized Actuator, LTA-HL Integrated with CONEX-CC Controller | |||||
![]() | MFA-CCMotorized Linear Stage, Miniature, 25 mm Travel, DC Motor, M2 and M3 | |||||
![]() | CONEX-LTA-HSMotorized Actuator, LTA-HS Integrated with CONEX-CC Controller | |||||
![]() | CONEX-TRA25CCLinear Actuator, DC Servo, 25 mm Travel, TRA25CC and CONEX-CC Controller | 1 Week | ||||
![]() | CONEX-SR50CCMotorized Rotation Stage, SR50CC Integrated with CONEX-CC Controller | |||||
![]() | CONEX-PR50CCMotorized Rotation Stage, PR50CC, Integrated with CONEX-CC Controller | |||||
![]() | CONEX-AG-LS25-27PPiezo Motor Linear Stage, Direct Encoder, Integrated Controller |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers | |||||
![]() | CONEX-PS1Power Supply, 24 VDC, CONEX™ Motion Controllers | |||||
![]() | CONEX-PS-CB2Power Chain Cable, 100 mm Length, CONEX™ |
Notes:
- Power Supply sold separately.
- A CONEX-PS-CB is included in each CONEX-CC product. Purchase more as needed.