Base Plate, Mounts Multiple CONEX™ Controllers

The CONEX-BP Base Plate is used to securely mount up to 6 CONEX-CC or up to 3 CONEX-PP motion controllers to an optical table.
Resources & Downloads
Other
CONEX-BP_EU_ROHS3(282.9 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-PSPower Supply, 24 VDC, CONEX™ Motion Controllers | In Stock | ||||
![]() | CONEX-PS-CBPower Chain Cable, 100 mm Length, CONEX™ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-LTA-HSMotorized Actuator, LTA-HS Integrated with CONEX-CC Controller | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-TRB12CCLinear Actuator, DC Servo, 12 mm Travel, TRB12CC and CONEX-CC Controller | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-TRA12CCLinear Actuator, DC Servo, 12 mm Travel, TRA12CC and CONEX-CC Controller | 6 Weeks | ||||
![]() | CONEX-SAG-LS16PHigh Speed Piezo Linear Stage, 16 mm Travel, Direct Encoder, Integrated Controller | In Stock | ||||
![]() | SAG-BP1Slotted Based Plate, Stainless steel, Conex-SAG Series | |||||
![]() | CONEX-SAG-LS48PHigh Speed Piezo Linear Stage, 48 mm Travel, Direct Encoder, Integrated Controller | 4 Weeks | ||||
![]() | CONEX-SAG-LS32PHigh Speed Piezo Linear Stage, 32 mm Travel, Direct Encoder, Integrated Controller | |||||
![]() | SAG-AB90-1690 Degree Angle Bracket, Conex-SAG Series |