Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

High Speed Piezo Linear Stage, 48 mm Travel, Direct Encoder, Integrated Controller

Specifications

  • Travel Range
    48 mm
  • Axes of Travel
    X
  • Centered Load Capacity
    30 N
  • Axial Load Capacity
    2 N
  • Maximum Speed
    10 mm/s
  • Minimum Incremental Motion
    25 nm
  • Holding Force
    3 N
  • Bi-directional Repeatability, Typical
    120 nm ( full stroke) / 25 nm( canning mode)
  • Pitch, Typical
    150 µrad
  • Yaw, Typical
    150 µrad
  • Feedback
    Direct Encoder
  • Bearings
    Crossed Roller Bearings
  • Material
    Stainless Steel
  • Weight
    127 g
  • Operating Temperature
    10 to 35°C
  • Cable Length
    1.5 m

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
CONEX™ Motion Controller AccessoriesCONEX-PS1Power Supply, 24 VDC, CONEX™ Motion Controllers
In Stock
$137
CONEX™ Motion Controller AccessoriesCONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers
In Stock
$106
Super Agilis™ Piezo Linear Stages With CONEX™ ControllerSAG-BP1Slotted Based Plate, Stainless steel, Conex-SAG Series$180
Super Agilis™ Piezo Linear Stages With CONEX™ ControllerSAG-AB90-16290 Degree Angle Bracket, Conex-SAG Series$100
Notes:
  1. Power Supply sold separately.
  2. Compatible with SAG-LS16 (both) only

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
CONEX™ Motion Controller AccessoriesCONEX-PSPower Supply, 24 VDC, CONEX™ Motion Controllers
In Stock
$137
CONEX™ Motion Controller AccessoriesCONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers
In Stock
$106
Super Agilis™ Piezo Linear Stages With CONEX™ ControllerSAG-BP1Slotted Based Plate, Stainless steel, Conex-SAG Series$180
CONEX™ Motion Controller AccessoriesCONEX-PS-CBPower Chain Cable, 100 mm Length, CONEX™
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$66