Slotted Based Plate, Stainless steel, Conex-SAG Series

The Super Agilis™ SAG-BP1 stainless steel base plate is designed for use with Conex-SAG series piezo linear translation stages.
Specifications
- Weight150 gr
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-PSPower Supply, 24 VDC, CONEX™ Motion Controllers | In Stock | ||||
![]() | CONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers | In Stock | ||||
![]() | SAG-AB90-1690 Degree Angle Bracket, Conex-SAG Series | |||||
![]() | CONEX-SAG-LS16PHigh Speed Piezo Linear Stage, 16 mm Travel, Direct Encoder, Integrated Controller | In Stock | ||||
![]() | CONEX-SAG-LS32PHigh Speed Piezo Linear Stage, 32 mm Travel, Direct Encoder, Integrated Controller | |||||
![]() | CONEX-SAG-LS48PHigh Speed Piezo Linear Stage, 48 mm Travel, Direct Encoder, Integrated Controller | 4 Weeks | ||||
![]() | CONEX-PS-CBPower Chain Cable, 100 mm Length, CONEX™ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-SAG-LS16High Speed Piezo Linear Stage, 16 mm Travel, Open Loop,Integrated Controller | In Stock |










