Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

High Speed Piezo Linear Stage, 16 mm Travel, Open Loop,Integrated Controller

Specifications

  • Travel Range
    16 mm
  • Axes of Travel
    X
  • Centered Load Capacity
    20 N
  • Axial Load Capacity
    2 N
  • Maximum Speed
    10 mm/s
  • Minimum Incremental Motion
    100 nm
  • Holding Force
    3 N
  • Pitch, Typical
    150 µrad
  • Yaw, Typical
    150 µrad
  • Feedback
    Open-loop
  • Bearings
    Crossed Roller Bearings
  • Material
    Stainless Steel
  • Weight
    65 g
  • Operating Temperature
    10 to 35°C
  • Cable Length
    1.5 m
  • RoHS
    CE compliant

Resources & Downloads

2D Product Drawings
Technical Notes

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
CONEX™ Motion Controller AccessoriesCONEX-PS1Power Supply, 24 VDC, CONEX™ Motion Controllers
In Stock
$137
CONEX™ Motion Controller AccessoriesCONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers
In Stock
$106
Super Agilis™ Piezo Linear Stages With CONEX™ ControllerSAG-BP1Slotted Based Plate, Stainless steel, Conex-SAG Series$180
Super Agilis™ Piezo Linear Stages With CONEX™ ControllerSAG-AB90-16290 Degree Angle Bracket, Conex-SAG Series$100
Notes:
  1. Power Supply sold separately.
  2. Compatible with SAG-LS16 (both) only

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
CONEX™ Motion Controller AccessoriesCONEX-PSPower Supply, 24 VDC, CONEX™ Motion Controllers
In Stock
$137
Super Agilis™ Piezo Linear Stages With CONEX™ ControllerSAG-BP1Slotted Based Plate, Stainless steel, Conex-SAG Series$180