High Speed Piezo Linear Stage, 16 mm Travel, Direct Encoder, Integrated Controller

  • Travel Range
    16 mm
  • Axes of Travel
    X
  • Centered Load Capacity
    20 N
  • Axial Load Capacity
    2 N
  • Maximum Speed
    10 mm/s
  • Minimum Incremental Motion
    25 nm
  • Holding Force
    3 N
  • Bi-directional Repeatability, Typical
    120 nm( full stroke) / 25 nm ( scanning mode)
  • Pitch, Typical
    150 µrad
  • Yaw, Typical
    150 µrad
  • Feedback
    Direct Encoder
  • Bearings
    Crossed Roller Bearings
  • Material
    Stainless Steel
  • Weight
    65 g
  • Operating Temperature
    10 to 35°C
  • Cable Length
    1.5 m