Linear Actuator, DC Servo, 12 mm Travel, TRB12CC and CONEX-CC Controller

CONEX-TRB12CC is a compact DC servo actuator integrated with a CONEX-CC controller that provides 12 mm travel in a slim, 16 mm diameter housing, and is recommended for motorizing 561 series linear stages, and 481 and RS65 rotation stages. TRB actuators can replace micrometers which are used a wide variety of linear stages, mirror mounts, and OEM applications.
The CONEX™ controller comes with a simple and intuitive GUI and is conveniently accessible via USB. It comes with a USB cable and a CONEX-PS-CB for daisy-chaining modules. The power supply is ordered separately. For OEM applications, an optional retainer to secure the USB and power cables is available.
TRB DC Servo Actuators
TRB linear actuators offer mid-range load capacity with a wide range of travel and motor choices. They can easily motorize manual positioners and mirror mounts with flexible cable routing and a non-reflective surface coating. TRB actuators feature a lim, light-weight design that allows them to be used in compact spaces in a variety of applications, a hard-coated steel ball tip that minimizes wear on the contact surface when compared to other designs using regular steel ball tips, and integrated optical limit switches to protect your investment from over travel damage.
Compact DC Servo Motion Controller
In terms of size, the CONEX-CC motion controller is comparable to a deck of cards. Up to six CONEX-CC controllers can fit on a CONEX-BP baseplate. Both controller and stage are compact and ideal for space-confined or access-limited applications. The low-noise linear amplifier of the CONEX-CC provides the optimum drive solution for low-power DC motors. It delivers smooth motion, with less electrical noise and significantly less motor heating.
Out-of-the-box PC Control
For out-of-the box control, the CONEX controller is preconfigured and delivered with the motion device. To start moving a sample or sensor, it simply requires plugging in the power supply, connecting the USB communication and starting the free motion GUI. The integrated USB interface, provides a fast ubiquitous communication protocol. For OEM's or security sensitive applications, RS-232 and RS-485 communications are embedded onto the CONEX controller.
Simple Programming with Extensive Language Options
Advanced application programming is simplified by using mnemonic ASCII commands. Newport provides a free GUI that allows the user to access and execute over 60 intuitive ASCII commands. A managed Microsoft .NET assembly (DLL) is provided for programming custom applications in C#, Labview, Matlab, Python and other .NET compatible languages.
Specifications
- Stage TypeTRB Linear Actuator
- Travel Range12 mm
- Push Force90 N
- Maximum Speed2 mm/s
- Minimum Incremental Motion0.10 µm
- Accuracy, Typical±2.0 µm
- Accuracy, Guaranteed±4.0 µm
- Uni-directional Repeatability, Typical±0.08 µm
- Uni-directional Repeatability, Guaranteed±0.25 µm
- Bi-directional Repeatability, Typical±0.13 µm
- Bi-directional Repeatability, Guaranteed±0.75 µm
- Drive TypeDC servo
- Drive MechanismRolled lead screw
- Drive Screw Pitch1 mm
- Reduction Gear1:67.5
- Limit SwitchesOptical switches, both ends
- OriginOptical, at lower limit
- Origin Repeatability±2 µm
- FeedbackMotor mounted rotary encoder, 1024 cts/rev.
- Encoder Resolution0.01447 µm
- Control LoopFloating point digital PID loop with velocity and friction feedforward, 2 kHz servo rate
- DisplayTwo-color LED
- Programming40+ intuitive, 2 letter ASCII commands.
- Weight0.21 kg
- Power Requirements24 VDC, 8 W
- Cable Length1.5 m
- Computer InterfacesUSB
- Controller Dimensions93.2 x 53 x 23 mm
- MTBF10 000 h (25N load, 10% duty cycle)
- ComplianceRoHS 3, CE
Resources & Downloads
3D Product Models
Manuals
CONEX-CC Command Interface User Manual(816.5 kB, PDF) CONEX-CC Controller GUI User Manual(1.1 MB, PDF) CONEX-CC Introduction, Safety & Service(1.6 MB, PDF) CONEX-CC - Controller Documentation(1.2 MB, PDF)
Application Notes
Software
CONEX-CC_Installer_Win10(5.8 MB, ZIP) CONEX-CC GUI USB Driver(6.3 MB, ZIP)
2D Product Drawings
CONEX-TRB12CC(486.4 kB, PDF)
Literature
TRB Data Sheet.pdf(1.4 MB, PDF) CONEX Datasheet(4.2 MB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-TRA12CCLinear Actuator, DC Servo, 12 mm Travel, TRA12CC and CONEX-CC Controller | 8 Weeks | ||||
![]() | CONEX-PSD9Optical Beam Position Detector, 9-mm sensor | In Stock | ||||
![]() | CONEX-LTA-HLMotorized Actuator, LTA-HL Integrated with CONEX-CC Controller | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-TRA6CCLinear Actuator, DC Servo, 6 mm Travel, TRA6CC and CONEX-CC Controller | In Stock | ||||
![]() | TRA25CCMotorized Actuator, Miniature, 25 mm Travel, DC Servo Motor | 12 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-LTA-HSMotorized Actuator, LTA-HS Integrated with CONEX-CC Controller | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers | In Stock | ||||
![]() | CONEX-PS1Power Supply, 24 VDC, CONEX™ Motion Controllers | In Stock | ||||
![]() | CONEX-PS-CB2Power Chain Cable, 100 mm Length, CONEX™ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
- Power Supply sold separately.
- A CONEX-PS-CB is included in each CONEX-CC product. Purchase more as needed.
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers | In Stock | ||||
![]() | CONEX-PSPower Supply, 24 VDC, CONEX™ Motion Controllers | In Stock | ||||
![]() | GON40-LGoniometric Stage, Lower, ±5°, 1.57 x 1.57 x 0.79 in., 6-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers | In Stock | ||||
![]() | CONEX-PSPower Supply, 24 VDC, CONEX™ Motion Controllers | In Stock | ||||
![]() | M-562F-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 13 mm XYZ, M4 and M6 | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-TRB25CCLinear Actuator, DC Servo, 25 mm Travel, TRB25CC and CONEX-CC Controller | 11 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-562F-TILTTilt Platform, Two Axis, Right-Handed, M-562 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-562F-XYZ-LHFiber Alignment Stage, ULTRAlign, Left-Handed, 13 mm XYZ, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-436Manual Linear Stage, Crossed-Roller Bearings, 50.8 mm Travel, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-TRB12CCLinear Actuator, DC Servo, 12 mm Travel, TRB12CC and CONEX-CC Controller | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-LTA-HSMotorized Actuator, LTA-HS Integrated with CONEX-CC Controller | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




















