Motorized Actuator, LTA-HL Integrated with CONEX-CC Controller

CONEX-LTA-HL is a high load motorized actuator integrated with a CONEX-CC controller and is recommended for heavy load applications with 25 mm travel. LTA actuators are designed to fit into existing manual stages, and other opto-mechanical components as direct replacement for manual micrometers. Features include a non-rotating tip to eliminate wear, and folded motors to minimize the footprint and unwanted cantilevered loads.
The CONEX™ controller comes with a USB cable and a CONEX-PS-CB for daisy-chaining modules. Power supply to be ordered separately. For OEM applications, an optional retainer to secure the USB and power cables is available.
LTA DC Servo Actuators
These CONEX kits include either a high speed (LTA-HS) or high load (LTA-HL) DC servo linear actuator. LTA actuators include:
- Manual adjustment knob which permits quick positioning of the actuator when the motor is off.
- Visible scale that indicates coarse actuator position in both millimeters and inches.
- Limit switch that can be manually adjusted.
- Non-rotating tip that prevents wear and eliminates periodic motion variations when the actuator is moving.
Complete Your Conex System
We also offer the
Out-of-the-box PC Control
For out-of-the box control, the CONEX controller is preconfigured and delivered with the motion device. To start moving a sample or sensor, it simply requires plugging in the power supply, connecting the USB communication and starting the free motion GUI. The integrated USB interface, provides a fast ubiquitous communication protocol. For OEM's or security sensitive applications, RS-232 and RS-485 communications are embedded onto the CONEX controller.
Simple Programming with Extensive Language Options
Advanced application programming is simplified by using mnemonic ASCII commands. Newport provides a free GUI that allows the user to access and execute over 60 intuitive ASCII commands. A managed Microsoft .NET assembly (DLL) is provided for programming custom applications in C#, Labview, Matlab, Python and other .NET compatible languages.
Scalable Architecture
CONEX motion controllers can be connected via daisy chain to create multi-axis systems. For added convenience, the power can be shared with up to 5 CONEX-CC modules using the optional CONEX-PS-CB power chain cable. This allows for a convenient low cost multi-axis system.
Specifications
- Stage TypeLTA-HL Linear Actuator
- Travel Range25 mm
- Push Force120 N
- Pull Force100 N
- Maximum Speed1 mm/s
- Minimum Incremental Motion0.05 µm
- Accuracy, Typical±1.2 µm
- Accuracy, Guaranteed±3.0 µm
- Uni-directional Repeatability, Typical±0.10 µm
- Uni-directional Repeatability, Guaranteed±0.25 µm
- Bi-directional Repeatability, Typical±0.30 µm
- Bi-directional Repeatability, Guaranteed±1.0 µm
- Drive TypeDC servo
- Origin Repeatability±2 µm
- Encoder Resolution0.00737358 µm
- Control LoopFloating point digital PID loop with velocity and friction feedforward, 2 kHz servo rate
- DisplayTwo-color LED
- Programming40+ intuitive, 2 letter ASCII commands.
- Power Requirements24 VDC, 8 W
- Cable Length3 m
- Computer InterfacesUSB
- Controller Dimensions93.2 x 53 x 23 mm
- MTBF10,000 h (25% load, 30% Duty cycle)
- ComplianceRoHS 3, CE
Resources & Downloads
3D Product Models
2D Product Drawings
CONEX-LTA-HL(640.5 kB, PDF)
Software
CONEX-CC_Installer_Win10(5.8 MB, ZIP)
Technical Notes
Manuals
CONEX-CC Command Interface User Manual(816.5 kB, PDF) CONEX-CC Controller GUI User Manual(1.1 MB, PDF) CONEX-CC Introduction, Safety & Service(1.6 MB, PDF) CONEX-CC - Controller Documentation(1.2 MB, PDF)
Literature
CONEX Datasheet(4.2 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-PSPower Supply, 24 VDC, CONEX™ Motion Controllers | In Stock | ||||
![]() | M-UMR8.25Linear Stage, Double-Row Ball Bearing, 25 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN8Base Plate, Used with UMR8 Series, MVN80 & UTR80 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LTA-HLMotorized Actuator, High Load, 25 mm travel, LTA, M12 thread | 9 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-TRA12CCLinear Actuator, DC Servo, 12 mm Travel, TRA12CC and CONEX-CC Controller | 6 Weeks | ||||
![]() | CONEX-SR50CCMotorized Rotation Stage, SR50CC Integrated with CONEX-CC Controller | In Stock | ||||
![]() | CONEX-PR50CCMotorized Rotation Stage, PR50CC, Integrated with CONEX-CC Controller | In Stock | ||||
![]() | CONEX-TRA6CCLinear Actuator, DC Servo, 6 mm Travel, TRA6CC and CONEX-CC Controller | 2 Weeks | ||||
![]() | CONEX-LTA-HSMotorized Actuator, LTA-HS Integrated with CONEX-CC Controller | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-BGS50CCMotorized Goniometer, BGS50CC Integrated with CONEX-CC controller | In Stock | ||||
![]() | CONEX-PSD9Optical Beam Position Detector, 9-mm sensor | In Stock | ||||
![]() | CONEX-TRA25CCLinear Actuator, DC Servo, 25 mm Travel, TRA25CC and CONEX-CC Controller | 6 Weeks |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers | In Stock | ||||
![]() | CONEX-PS1Power Supply, 24 VDC, CONEX™ Motion Controllers | In Stock | ||||
![]() | CONEX-PS-CB2Power Chain Cable, 100 mm Length, CONEX™ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
- Power Supply sold separately.
- A CONEX-PS-CB is included in each CONEX-CC product. Purchase more as needed.