LTA Actuator Compatibility with Manual Positioners
LTA series linear actuators are offered in HS or HL version for 50 or 25 mm travel range with 50 or 120 N load capacity respectively.
Compatibility Key
| Fully compatible1 | |
| Compatible but may require standard interface adaptor and/or include small performance limitation | |
| Call your local sales office or contact us online (877-835-9620 in the U.S.).2 | |
| Not compatible or recommended3 |
Manual Linear Stages
| LTA-HS | LTA-HL | Notes | |
|---|---|---|---|
![]() 461 Series |
LTA-HS: LTA travel range must be limited to 13mm The vertical load capacity is limited to 30N |
||
![]() 462 Series |
LTA-HS: SD, M type: Compatible LH type: requires custom interface adapter |
||
![]() 561 Series |
LTA-HS: LTA travel range must be limited to 13 mm (vertical to 6 mm) | ||
![]() 562 & 562F Series |
LTA-HS: For X and Y-axis, LTA travel range must be limited to 13mm. LTA-HS must be fixed at 4.6mm from XY stage. Call for information on Z-axis. |
||
![]() UMR8.51 |
LTA-HS: Use ADAPT-BM17-375 | ||
![]() UMR8.25 |
LTA-HS: Use ADAPT-BM17-375 |
||
![]() UMR12.40 |
|||
![]() UMR12.63 |
|||
![]() 423 |
LTA-HS: LTA travel range must be limited to 25mm | ||
![]() 433 |
|||
![]() 443 |
LTA-HS: travel range of 443 is limited to 46mm. | ||
![]() 426 |
LTA-HS: LTA travel range must be limited to 25mm. | ||
![]() 436 |
LTA-HS: Mount LTA with a special washer with thickness of 1.6mm, in order to center the stage travel range | ||
![]() 460P-05 |
LTA-HS: LTA travel must be limited to 13mm. | ||
![]() 460P |
LTA-HS: LTA travel must be limited to 25mm. | ||
![]() MVN80 |
Manual Tilt Platforms
Manual Lens Positioners
| LTA-HS | LTA-HL | Notes | |
|---|---|---|---|
![]() U400-AC2K |
LTA-HL: LTA travel range must be limited to 13.2mm. | ||
![]() SL8A |
LTA-HL: LTA travel range must be limited to 9mm | ||
![]() SL15A |
LTA-HL: LTA travel range must be limited to 9 mm Angular range of ±2° possible |
||
![]() SL20A |
LTA-HL: LTA travel range must be limited to 9 mm Angular range of ±2° possible |
||
![]() SL101.6N |
LTA-HL: LTA travel must be limited to 8mm |
Notes
- In some cases, one must limit the travel range of actuators and these are specified in the note.
- "Yellow" may require custom interface adapter or may include significant performance limitations in terms of travel length, load capacity and etc.
- For TRA or TRB series actuator, only one TRA or TRB model is chosen as "Green" in most cases due to the travel length requirement. (eg. TRA6 or TRA25 can still be compatible with 460A-X but not recommended as TRA12 is an ideal choice with its 12mm travel range).