Linear Stage, Double-Row Ball Bearing, 25 mm Travel, M4 and M6

The M-UMR8.25 Precision Double-Row Ball Bearing Metric Linear Stage features steel construction for high stability and rigidity. The ball bearings and precision-ground bearing surfaces provide exceptional linear travel, with an angular deviation <200 µrad. UMR8 Series Stages have double-row ball bearings making them an excellent choice for carrying high loads up to 900 N The moving carriage is preloaded by two springs to ensure constant micrometer contact for smooth, backlash-free motion over a 25 mm travel range.
Double-Row Ball Bearings for Smooth Travel & Heavier Loads

Ball bearing slides provide smoother translation from a rolling motion. Ball bearings are captured in guide ways by means of hardened steel rods with a gothic profile. This creates only two points of contact for minimal friction, and provides extremely smooth travel for even the smallest of incremental movements. Fewer points of contact also mean less differential slip and provide higher load capacities compared to the 4-point contact of other ball-bearing designs. The lower differential slip keeps friction and wear minimal, adding to the durability and lifetime of these stages.
MVN Vertical Stage Compatibility

UMR stages are compatible with MVN Series Vertical Stages allowing you to build XZ or XYZ stage stacks with a horizontal oriented mounting platform. An MVN50 vertical stage is shown on top of UMR5.25 linear stage.
UTR Rotation Stage Compatibility

UMR linear stages are compatible with UTR Series Rotation Stages allowing you to built X or XY stage stacks with a rotatable mounting platform. A UTR80 rotation stage is shown mounted on top of UMR8.25 linear stage.
XYZ Configurations

Abundant tapped hole patterns on these stages are included to provide the most options for mounting components on the stage mounting surface. Two stages can be easily stacked to provide XY translation (except the UMR5.5). Z configuration can be assembled using the EQ Series Angle Brackets. Two XYZ configurations of (3) UMR5.25 linear stages with EQ50 angle brackets are shown.
Compatible Actuators
UMR stages can achieve 1 µm sensitivity when used with BM series standard micrometer heads or 0.1 µm sensitivity with DM series differential micrometers. Select models can also be driven by motorized actuators. Actuators are not included. Refer to the specification tables above to see compatible actuators and required adapters for each UMR stage.
Specifications
- Axes of TravelX
- Maximum Stage Travel25 mm
- 900 N
- 100 N
- Angular Deviation<200 µrad
- Compliance in Pitch0.05 mrad/Nm
- Compliance in Roll0.05 mrad/Nm
- Compliance in Yaw0.05 mrad/Nm
- MaterialSteel
- BearingsDouble-Row Ball Bearings
- Bearing Constant40 mm
- Drive LocationCenter drive
- Drive Torque0.07 Nm
- Platform Size80 x 92 mm
- Height18 mm
- Weight737 g
- Thread TypeM4 and M6
- Recommended BM Micrometer
- Recommended DM Differential Micrometer
- Recommended TRA Motorized Actuator 1
- Recommended TRB Motorized Actuator 2
- Recommended LTA Motorized Actuator
Notes:
- Requires
adapter - Requires
adapter
Resources & Downloads
Other
M-UMR8-25_RoHS2021.pdf(686.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BM17.25Micrometer Head, Standard Resolution, 25 mm Travel, 23 lb. Load | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN8Base Plate, Used with UMR8 Series, MVN80 & UTR80 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MVN80Vertical Linear Stage, Precision Ball Bearing, 12.5 mm Travel, M4 & M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.16Linear Stage, Double-Row Ball Bearing, 16 mm Travel, M3, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM11.16Micrometer Head, Standard Resolution, 16 mm Travel, 9 lb. Load | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CL12-25Carriage Lock, UMR8.25 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HLMotorized Actuator, High Load, 25 mm travel, LTA, M12 thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | EQ80-EOuter Bracket, Compatible with 80 mm Stages | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR3.5Linear Stage, Double-Row Ball Bearing, 5 mm Travel, M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max. | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-423Linear Stage, High-Performance, Low-Profile, 25 mm, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.16Linear Stage, Double-Row Ball Bearing, 16 mm Travel, M3, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.25Linear Stage, Double-Row Ball Bearing, 25 mm Travel, M3, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR8.4Linear Stage, Double-Row Ball Bearing, 4 mm Travel, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR8.51Linear Stage, Double-Row Ball Bearing, 51 mm Travel, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DM17-25Differential Micrometer Head, 25.1 mm Coarse, 0.1 mm Fine, 11 lb. Load | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BR4Mounting Bridle, M-UTR80 to M-MVN80, M-TGN80 or M-UMR8, 7.6 mm Height, Qty 4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM17.25Micrometer Head, Standard Resolution, 25 mm Travel, 23 lb. Load | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HLMotorized Actuator, High Load, 25 mm travel, LTA, M12 thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |


















