The CONEX-MFACC is a CONEX-CC DC motor controller/driver coupled with the all-steel MFA-CC linear stage. The unit is a miniature, low-cost option which offers precision motion in space-confined applications.
- Affordable DC motor controller/driver integrated with a standard MFA linear stage
- Ultra-compact controller and driver
- Low-noise linear amplifier technology for smooth motion and less motor heating
- Fast USB communication for Out-of-the-box use
- 25 mm travel and 100 nm MIM
- All-steel construction with precision-ground, double-row linear ball bearings See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-MFACCMotorized Linear Stage, MFA-CC Integrated with CONEX-CC Controller | In Stock |
Specifications
- Stage TypeMFA-CC
- Travel Range25 mm
- Centered Load Capacity50 N
- Axial Load Capacity10 N
- Axial Load Capacity, Inverse-10 N
- Maximum Speed2.5 mm/s
- Minimum Incremental Motion0.10 µm
- Compliance in Pitch10 µrad/Nm
- Compliance in Roll60 µrad/Nm
- Drive TypeDC servo
- Limit SwitchesOptical
- Origin Repeatability±2.5 µm
- Cable Length3 m
- Computer InterfacesUSB
Features
Scalable Architecture
The CONEX-MFACC can be daisy chained to create multi-axis systems. For added convenience, the power can be shared with up to 5 modules using the optional CONEX-PS-CB power chain cable. This allows for a convenient low cost multi-axis system. Additionally, analog and digital inputs can be implemented into the controller through the CONEX-IOD.
Complete Your Conex System
We also offer the
Simple Programming with Extensive Language Options
Advanced application programming is simplified by using mnemonic ASCII commands. Newport provides a free GUI that allows the user to access and execute over 60 intuitive ASCII commands. Alternatively, additional drivers are available for LabVIEW™ as well as communication DLL’s for other languages.
Linear Amplifier
Low-noise linear amplifier of the CONEX-CC provides the optimum drive solution for low-power DC motors; delivering smoother motion, with less electrical noise and significantly less motor heating.
Out-of-the-box Control
For out-of-the box control, the CONEX-CC is preconfigured and delivered with the motion device. To start moving a sample or sensor, it simply requires plugging in the power supply, connecting the USB communication and starting the free motion GUI.
Accessories
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers | In Stock | ||||
![]() | CONEX-PS1Power Supply, 24 VDC, CONEX™ Motion Controllers | In Stock | ||||
![]() | CONEX-PS-CB2Power Chain Cable, 100 mm Length, CONEX™ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
- Power Supply sold separately.
- A CONEX-PS-CB is included in each CONEX-CC product. Purchase more as needed.
Resources
Technical Notes
GUI_Launch_error_AdminRights_solution(33.9 kB, PDF)
Software
CONEX-CC_Installer_Win10(5.8 MB, ZIP)
Manuals
CONEX-CC Command Interface User Manual(816.5 kB, PDF) CONEX-CC Controller GUI User Manual(1.1 MB, PDF) CONEX-CC Introduction, Safety & Service(1.6 MB, PDF) MFA Linear Stages User's Manual(1.4 MB, PDF) CONEX-CC - Controller Documentation(1.2 MB, PDF)
Literature
CONEX Datasheet(4.2 MB, PDF) MFA Data Sheet(1.4 MB, PDF)