Motorized Linear Stage, Steel, 50 mm Travel, Stepper Motor, M4 and M6

  • Travel Range
    50 mm
  • Maximum Speed
    20 mm/s
  • Minimum Incremental Motion
    300 nm
  • Centered Load Capacity
    200 N
  • Axial Load Capacity (+Cx)
    50 N
  • Inverse Axial Load Capacity (-Cx)
    -10 N
  • Accuracy, Typical
    ±1.2 µm
  • Accuracy, Guaranteed
    ±2.5 µm
  • Uni-directional Repeatability, Typical
    ±0.20 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.50 µm
  • Bi-directional Repeatability, Typical
    ±2.2 µm
  • Bi-directional Repeatability, Guaranteed
    ±3.0 µm
  • Pitch, Typical
    ±17 µrad
  • Pitch, Guaranteed
    ±37 µrad
  • Compliance in Pitch
    15 µrad/Nm
  • Yaw, Typical
    ±12 µrad
  • Yaw, Guaranteed
    ±25 µrad
  • Compliance in Yaw
    15 µrad/Nm
  • Compliance in Roll
    10 µrad/Nm
  • Drive Type
    Stepper Motor
  • Origin Repeatability
    ±2.5 µm
  • Cable Length
    3 m  
  • Vacuum Compatibility
    No
  • Thread Type
    M4 and M6
  • Weight
    2.9 kg  
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Maximum Power Consumption
    20 W
  • Compliance
    RoHS 3, CE