Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Linear Stage, Miniature, 25 mm Travel, Stepper Motor, M2 and M3

Specifications

  • Travel Range
    25 mm
  • Maximum Speed
    1 mm/s
  • Minimum Incremental Motion
    100 nm
  • Centered Load Capacity
    50 N
  • Axial Load Capacity (+Cx)
    10 N
  • Inverse Axial Load Capacity (-Cx)
    -10 N
  • Accuracy, Typical
    ±0.9 µm
  • Accuracy, Guaranteed
    ±3.0 µm
  • Uni-directional Repeatability, Typical
    ±0.12 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.25 µm
  • Bi-directional Repeatability, Typical
    ±0.2 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.75 µm
  • Pitch, Typical
    ±25 µrad
  • Pitch, Guaranteed
    ±100 µrad
  • Compliance in Pitch
    80 µrad/Nm  
  • Yaw, Typical
    ±30 µrad
  • Yaw, Guaranteed
    ±50 µrad
  • Compliance in Yaw
    80 µrad/Nm
  • Compliance in Roll
    60 µrad/Nm  
  • Material
    Steel
  • Bearings
    Double-Row Ball Bearings
  • Drive Type
    Stepper Motor
  • Feedback
    None
  • Origin Repeatability
    ±2.5 µm
  • Cable Length
    3 m  
  • Connector Type
    DB25 Male
  • Vacuum Compatibility
    No
  • Thread Type
    M2 and M3
  • Weight
    0.62 kg
  • MTBF
    10,000 h (25% load, 30% Duty cycle)
  • Maximum Power Consumption
    10 W
  • Compliance
    RoHS 3, CE

Resources & Downloads

3D Product Models
2D Product Drawings
Other
Manuals
Literature

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
SMC100 Single Axis Motion ControllerSMC100PPMotion Controller, Single-axis Stepper Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
SMC100 Single Axis Motion ControllerSMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max.
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$178
SMC100 Single Axis Motion ControllerSMC-USBUSB Interface, Includes USB to COM Port Adapter & RS-232-C Cable
In Stock
$139
Base and Top Plates for Motorized StagesMFA-BPUniversal Base Plate, MFA Series Stages
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$142
Base and Top Plates for Motorized StagesMFA-BKUniversal Top Plate, MFA Series, XZ and XYZ Mounting
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$172
UTS Low Profile Steel Linear StagesUTS50PPMotorized Linear Stage, Steel, 50 mm Travel, Stepper Motor, M4 and M6
9 Weeks
$4,650

Compatible Controllers

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
SMC100 Single Axis Motion ControllerSMC100PPMotion Controller, Single-axis Stepper Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Compact Motorized Actuators, TRA SeriesTRA25PPDMotorized Actuator, Miniature, 25mm Travel, Stepper, 25-pin D-Sub
In Stock
$1,167
UTS Low Profile Steel Linear StagesUTS50PPMotorized Linear Stage, Steel, 50 mm Travel, Stepper Motor, M4 and M6
9 Weeks
$4,650