Motion Controller, Single-axis Stepper Motor

The SMC100PP is a single axis motion controller/driver for 2-phase stepper motors up to 48 VDC at 1.1A peak per phase. It is a compact and low-cost controller for most of Newport’s stages, like the UTS and ILS linear stages, URS rotation stages, and TRA actuators. Communication with the SMC100 is via the integrated RS-232-C interface, or a USB port using the
Note: The SMC100PP does not utilize the encoder feedback for closed loop regulation. The encoder is only used to display the current position. Positioning is performed by counting steps only.
Daisy-chain up to 31 Controllers
The SMC Motion Controllers are single axis motion controllers/drivers for DC servo motors (SMC100CC) and 2-phase stepper motors (SMC100PP) up to 48 VDC at 1.5 A rms. Both controller types can be daisy-chained in a communication bus with up to 31 devices. SMC controllers can also power daisy-chained depending on attached positioner. Communication interface to a computer or a programmable logic control is available through an RS232 interface with ASCII commands.
Simple Programming with Extensive Language Options
Plug-and-Play With ESP Compatible Stages
RS-232-C or USB Communication
Advanced Compensation Modes
Specifications
- Command Set40+ intuitive, 2 letter ASCII commands. Command set includes software limits, user units, synchronized motion start, stop all
- Computer InterfacesRS-232-C with 57,600 baud rate, USB compatible with external adapter SMC-USB (requires Windows™ operating system), RS-485 internal link for chaining up to 31 controllers from the same COM port
- Control AlgorithmOpen Loop
- Drive TypeStepper
- ESP CompatibilityESP Stage Detection
- MotionPoint to Point, Continuous jog
- Motor Control48 VDC, 1.1A/ph peak, 100kHz PWM switching freq
- Number of Axis1
- Interface2-Color LED
- Dimensions161 x 140 x 33 mm
Resources & Downloads
3D Product Models
Application Notes
Computer Controlled Variable Attenuator for Tunable Lasers(861.7 kB, PDF) Long Scan Autocorrelator(894.7 kB, PDF) Z-Scan for the Characterization of Transparent Optical Materials(407.7 kB, PDF)
Literature
SMC100 Data Sheet(2 MB, PDF)
Software
SMC100-Utility-Installer_2_0_0_5.zip(6.6 MB, ZIP) SMC100FirmwareHistory(24.5 kB, PDF)
Technical Notes
2D Product Drawings
SMC100.pdf(509.6 kB, PDF)
Manuals
SMC100 Controller Command Interface Manual(4.7 MB, PDF) SMC100 - Controller GUI Manual.pdf(1.5 MB, PDF) SMC100CC and SMC100PP - User Manual(3.7 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC-USBUSB Interface, Includes USB to COM Port Adapter & RS-232-C Cable | In Stock | ||||
![]() | MFA-PPDMotorized Linear Stage, Miniature, 25 mm Travel, Stepper Motor, M2 and M3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | URS100BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC100CCMotion Controller, Single-axis DC Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PR50PPMotorized Rotation Stage, Compact, 360°, Micro Step Drive Stepper | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC-232RS-232-C Cable, 3 m Length, DB9F to DB9F | In Stock | ||||
![]() | TRA25PPDMotorized Actuator, Miniature, 25mm Travel, Stepper, 25-pin D-Sub | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SMC100CCMotion Controller, Single-axis DC Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RVS80PPMotorized Rotation Stage, 80 mm, Stepper Drive | 6 Weeks | ||||
![]() | UZS80PPMotorized Vertical Stage, 4.5 mm Travel, Full Step Drive, 30 N Load, M4 | 10 Weeks | ||||
![]() | URS100BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MFA-PPDMotorized Linear Stage, Miniature, 25 mm Travel, Stepper Motor, M2 and M3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SMC-CB1RS-485 Cable, SMC100 Series, 1 m Length | In Stock | ||||
![]() | SMC-CB3RS-485 Cable, SMC100 Series, 3 m Length | In Stock | ||||
![]() | SMC-232RS-232-C Cable, 3 m Length, DB9F to DB9F | In Stock | ||||
![]() | SMC-USBUSB Interface, Includes USB to COM Port Adapter & RS-232-C Cable | In Stock | ||||
![]() | SMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




















