Motorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub

The TRA12PPD Miniature Stepper Motor Actuator provides 12 mm travel in a slim, 15 mm diameter housing and is the recommended choice for motorizing 561 series linear stages, and 481 and RS65 rotation stages. TRA actuators incorporate an excellent space saving design that allows them to be used with a wide variety of linear stages, mirror mounts, and OEM applications. 25-pin D-Sub connector.
Replaces Micrometer Drives on Manual Stages
TRA actuators offer a similar form-factor as micrometer drives, allowing them to be used to upgrade manual stages with ease. The TRA6 models provide 6 mm travel and are the recommended choice for motorizing 561 Series linear stages, and 481 and RS65 rotation stages. The TRA12 models provide 12 mm travel and are compatible with Suprema and Ultima mirror mounts, ULTRAlign, and 460A Series linear stages. The TRA25 provides 25 mm travel in a slightly larger package and is the recommended choice for motorizing longer travel devices. Additionally, TRA actuators are mechanically compatible with other Newport mechanical products – for more details refer to the TRA and TRB Series Compatibility guide.
Specifications
- Travel Range12 mm
- Maximum Speed0.4 mm/s
- Minimum Incremental Motion0.10 µm
- Push Force60 N
- Accuracy, Typical±2.2 µm
- Accuracy, Guaranteed±4.0 µm
- Bi-directional Repeatability, Typical±0.15 µm
- Bi-directional Repeatability, Guaranteed±1.25 µm
- Uni-directional Repeatability, Typical±0.10 µm
- Uni-directional Repeatability, Guaranteed±0.50 µm
- Drive Screw Pitch0.5 mm
- Reduction Gear1:256
- OriginOptical, at lower limit
- Origin Repeatability±2 µm
- Limit SwitchesOptical switches, both ends
- Cable Length3 m
- Connector TypeDB25 - Male
- Power Consumption5 W
- Weight0.25 kg
- MTBF10000 h (25N load, 10% duty cycle)
- Maximum Power Consumption10 W
- ComplianceRoHS 3, CE
Resources & Downloads
3D Product Models
2D Product Drawings
TRA12CC & PPD(375.8 kB, PDF)
Manuals
TRA Actuators User's Manual(1.2 MB, PDF)
Literature
TRA Data Sheet.pdf(1.4 MB, PDF)
Certificates
MKS EU ROHS3 TRAXXPPD(246.4 kB, PDF) REACH SVHC 242_ TRA6-12-25_CC_PPD_PPV6(192.2 kB, PDF)
Related Products
Compatible Controllers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver | |||||
![]() | XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver | |||||
![]() | ESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller | |||||
![]() | SMC100PPMotion Controller, Single-axis Stepper Motor | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
- Requires XPS-DRV11 driver module
- Requires XPS-DRV11 driver module
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer | |||||
![]() | M-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ADAPT-TRAActuator Adapter, TRA6 & TRA12, Opto-Mechanical Components | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SMC100PPMotion Controller, Single-axis Stepper Motor | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max. | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC-USBUSB Interface, Includes USB to COM Port Adapter & RS-232-C Cable | In Stock | ||||
![]() | TRA25PPDMotorized Actuator, Miniature, 25mm Travel, Stepper, 25-pin D-Sub | In Stock | ||||
![]() | ESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2901Quadrant Cell Photoreceiver, Silicon, 190-1050 nm, 8-32/M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-562-XYZXYZ Linear Stage, ULTRAlign, 12.7 mm, Right-Handed, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-36Tilt and Rotation Platform, Includes SM-13 Micrometers, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




















