Compatibility Key
| Fully compatible1 | |
| Compatible but may require standard interface adaptor and/or include small performance limitation | |
| Call your local sales office or contact us online (877-835-9620 in the U.S.).2 | |
| Not compatible or recommended3 |
TRA & TRB Series Motorized Actuator Compatibility
| TRA6 TRB6 |
TRA12 | TRB12 | TRA25 | TRB25 | Notes | |
|---|---|---|---|---|---|---|
![]() 461 Series |
TRA12: Travel range is limited to 11.5mm. Working travel range is from -6.5mm to +5mm |
|||||
![]() 561 Series |
TRA12: Travel range is limited to 11.75mm Working travel range is from - 6.5mm to +5.25mm |
|||||
![]() 562 & 562F Series |
TRA12: Vertical load capacity is limited to 30N |
|||||
![]() UMR8.25 |
TRA12: Use ADAPT-TRA Travel Range is limited to 12mm and decentered TRA25: Use ADAPT-TRA25 |
|||||
![]() 423 |
TRA25: Travel range is limited to 19.8mm, contact us for special adapter required |
|||||
![]() 426 |
||||||
![]() 460P-05 |
||||||
![]() 460P |
||||||
![]() 460A-X |
||||||
![]() 460A-XY |
||||||
![]() 460A-XZ |
||||||
![]() 460A-XYZ |
||||||
![]() 401 and 406 |
TRA12: Stage travel range is limited to 11mm |
|||||
![]() MVN80 |
TRA25: Use ADAPT-TRA25 Vertical load capacity is limited to 60N |
TRA & TRB Series Motorized Actuator Compatibility
| TRA6 TRB6 |
TRA12 TRB12 |
TRA25 TRB25 |
Notes | |
|---|---|---|---|---|
![]() RS65 |
||||
![]() 481-A |
||||
![]() GON40-U |
TRA6: Stage travel range is limited to ±4.5° |
|||
![]() GON40-L |
TRA6: Stage travel range is limited to ±2.5° |
|||
![]() GON65-U |
||||
![]() GON65-L |
TRA25: Stage travel range is limited to -5°/+4° |
|||
![]() 561-GON |
||||
![]() TGN80 |
TRA12: Use ADAPT-TRA |
|||
![]() TGN120 |
TRA25: Use ADAPT-BM25-375 |
TRA & TRB Series Motorized Actuator Compatibility
| TRA6 TRB6 |
TRA12 TRB12 |
TRA25 TRB25 |
Notes | |
|---|---|---|---|---|
![]() SN100 |
TRA6: Mount travel range is limited to ±4° |
|||
![]() U100-A |
TRA6: Mount angular range is limited to ±4° |
|||
![]() U200-A |
TRA6: Mount travel range is limited to ±3° |
|||
![]() U300-A |
||||
![]() U100-AC2K |
TRA6: Mount travel range is limited to ±3° |
|||
![]() U200-AC2K |
TRA6: Mount travel range is limited to ±2.8° |
|||
![]() U300-AC2K |
||||
![]() U100-ACG |
TRA6: Mount travel range is limited to ±4.4° |
|||
![]() U100-G |
TRA6: Mount travel range is limited to ±4.7° |
|||
![]() U200-G |
TRA6: Mount travel range is limited to ±2.7° |
|||
![]() VGM-1N |
||||
![]() VGM-2N |
||||
![]() 600A-2R |
TRA12: Mount travel range is limited to ±3.9° TRA25: Requires a ring with thickness of 2.5mm between TRA and 600A-4X |
|||
![]() 600A-4R |
TRA12: Mount angular range is limited to ±3.9° TRA25: Requires a ring with thickness of 2.5mm between TRA and 600A-4X |
|||
![]() 625-RC6 |
TRA12: Mount angular range is limited to -5° / +4,5° |
|||
![]() 605-2 |
TRA12: Call for info |
|||
![]() 605-4 |
TRA6: Mount travel range is limited to ±3.4° |
|||
![]() SL8A |
TRA6: Use ADAPT-TRA6 |
|||
![]() SL15A |
TRA6: Use ADAPT-TRA Angular range of ±1.7° possible TRA12: Use ADAPT-TRA Angular range of ±2° possible |
|||
![]() SL20A |
TRA6: Use ADAPT-TRA6 Angular range of ±1.3° possible TRA12: Use ADAPT-TRA Angular range of ±2° possible |
|||
![]() SL25.4N |
TRA6: Use ADAPT-TRA TRA12: Use ADAPT-TRA |
|||
![]() SL50N |
TRA6: Use ADAPT-TRA TRA12: Use ADAPT-TRA |
|||
![]() SL51N |
TRA6: Use ADAPT-TRA TRA12: Use ADAPT-TRA |
|||
![]() SL76.2N |
TRA6: Use ADAPT-TRA TRA12: Use ADAPT-TRA |
|||
![]() SL101.6N |
TRA6: Use ADAPT-TRA TRA12: Use ADAPT-TRA |
|||
![]() SB18YZ |
TRA6: Use ADAPT-TRA TRA12: Use ADAPT-TRA |
|||
![]() BSD-2A |
TRA12: Beam height needs to be extended to avoid interference with ground. TRA12 must be fixed at 1.1mm from gimbal mount. |
|||
![]() ULM-TILT |
TRA6: Tilt travel range is limited to ±2.5° A ring with 3.2mm thickness is needed for vertical actuator TRA12: Call for info |
Notes
- In some cases, one must limit the travel range of actuators and these are specified in the note.
- "Yellow" may require custom interface adapter or may include significant performance limitations in terms of travel length, load capacity and etc.
- For TRA or TRB series actuator, only one TRA or TRB model is chosen as "Green" in most cases due to the travel length requirement. (eg. TRA6 or TRA25 can still be compatible with 460A-X but not recommended as TRA12 is an ideal choice with its 12mm travel range)