Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Quadrant Cell Photoreceiver, Silicon, 190-1050 nm, 8-32/M4 Thread

Specifications

  • Wavelength Range
    190-1050 nm
  • Sensor Size
    3 x 3 mm
  • Maximum Conversion Gain
    102 to 106 V/W
  • Transimpedance Gain
    2x102 to 2x106 V/A
  • Optical Input
    Free Space
  • CW Saturation Power
    30 mW per channel
  • Analog Output
    X, Y, SUM
  • Analog Output Voltage Range
    X & Y: ±2.5 V
    SUM: 0 to +2.5 V
  • Connector, Analog Output
    Male BNC
  • Analog Output Impediance
    1 kΩ  
  • Power Requirements
    ±15 V, 50 mA power supply or 9V Battery
  • Responsivity
    0.5 A/W
  • Bandwidth (-3 dB)
    100 kHz (30 Hz for SUM)  
  • Detector Material
    Si quad-cell with 100 µm gap
  • Rise Time
    4 µs

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Filter Holder and Fiber Adapter1280Filter Holder, New Focus Detectors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Photodetector and Photoreceiver Power Supply0901Lab Power Supply, ±15 VDC$570
Compact Motorized Actuators, TRA SeriesTRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,086
Photodetector and Photoreceiver Power Supply0923-2Accessory Cable, Pico (m8) Double-Ended, Male to Male, 2 m
In Stock
$69
0.5 in. Travel ULTRAlign XYZ Crossed-Roller Bearing Steel Stages562-XYZXYZ Linear Stage, ULTRAlign, 0.5 in., Right-Handed, 8-32 and 1/4-20
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,048
SMC100 Single Axis Motion ControllerSMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max.
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$178
SMC100 Single Axis Motion ControllerSMC-USBUSB Interface, Includes USB to COM Port Adapter & RS-232-C Cable
In Stock
$139
Photodetector and Photoreceiver Power Supply0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m
In Stock
$59
Filter Holder and Fiber Adapter1280Filter Holder, New Focus Detectors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More