Accessory Cable, Pico (m8) Double-Ended, Male to Male, 2 m

The 0923-2 Accessory Cable is a 2 meter cable that is compatible with the latest Model 0901 with newer connectors (new style to new style). This is a 2 meter cable, a companion product to the 1 meter 0923 cable.
Specifications
- TypeAccessory Cable
- Length2 m
Resources & Downloads
Other
RoHS Declaration Accessories.pdf(210.9 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0901Lab Power Supply, ±15 VDC | |||||
![]() | 0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2901Quadrant Cell Photoreceiver, Silicon, 190-1050 nm, 8-32/M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2103NIR Power Sensor, High Dynamic Range,950-1630 nm | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1544-BFiber-Optic Receiver, DC Coupled, 800-1650 nm, 12 GHz, FC Singlemode | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1544-AFiber-Optic Receiver, NIR, 12 GHz, 800-1650 nm, FC Singlemode | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







