Accessory Cable, Pico (m8) Male to Banana Plug, 1 m

The 0924 Accessory Cable is a 1 meter cable that is compatible with the latest Model 0901 with newer connectors (new style to banana).
Specifications
- TypeAccessory Cable
- Length1 m
Resources & Downloads
Other
RoHS Declaration Accessories.pdf(210.9 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0901Lab Power Supply, ±15 VDC | |||||
![]() | 0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m | In Stock | ||||
![]() | 0923-2Accessory Cable, Pico (m8) Double-Ended, Male to Male, 2 m | In Stock | ||||
![]() | 2053-FC-MFiber-Optic Receiver, Adjustable, 900-1700 nm InGaAs Detector, 10 MHz, M4 Thread | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1544-AFiber-Optic Receiver, NIR, 12 GHz, 800-1650 nm, FC Singlemode | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





