Fiber-Optic Receiver, NIR, 12 GHz, 800-1650 nm, FC Singlemode

  • Device Type
    Photoreceiver (AC-Coupled)
  • Detector Material
    InGaAs
  • Detector Type
    PIN
  • Wavelength Range
    800-1650 nm
  • 3 dB Bandwidth
    10 kHz to 12 GHz
  • Optical Input
    Fiber-optic (SM only)
  • Fiber-Optic Connector
    FC/UPC
  • Fiber Type
    Singlemode
  • Core Diameter
    9 µm
  • Maximum Conversion Gain
    -800 V/W
  • Maximum Transimpedance Gain
    -1000 V/A
  • Peak Responsivity
    0.85 A/W
  • NEP
    24 pW/√Hz
  • Rise Time
    32 ps
  • Saturation Power
    0.7 mW
  • Output Connector
    Wiltron K
  • Output Impedance
    50 Ω
  • DC Bias Monitor Bandwidth
    50 kHz
  • DC Bias Monitor Transimpedance Gain
    1 V/mA
  • DC Bias Monitor Output
    SMA
  • DC Bias Monitor Output Impedance
    10k Ω
  • Power Requirements
    ±15 VDC, 200 mA
  • Operating Temperature Range
    10 - 35 °C, < 70% RH