Connector Adapter, Female SMA to Male BNC

The 1226 Connector Adapter has a female SMA connector on one end and a male BNC connector on the other end.
Specifications
- TypeConnector Adapter
- Input ConnectorFemale SMA
- Output ConnectorMale BNC
Resources & Downloads
Other
RoHS Declaration Accessories.pdf(210.9 kB, PDF)
Related Products
Supporting
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 2051-FSAdjustable Optical Receiver, 300-1050 nm Silicon Detector, 10 MHz, 8-32. | |||||
![]() | 1801-FSFree Space Optical Receiver, 320-1000 nm Silicon, 125 MHz, DC-Coupled | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1801-FC-ACFiber-Optic Receiver, 320-1000 nm Silicon, 25 kHz to 125 MHz, FC, AC-Coupled | |||||
![]() | 2001-FS-MOptical Receiver, Silicon, 300-1050 nm, 200 kHz Bandwidth, M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More |




