Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Fiber-Optic Receiver, 320-1000 nm Silicon, 25 kHz to 125 MHz, FC, AC-Coupled

Specifications

  • Device Type
    Photoreceiver (AC-Coupled)
  • Detector Diameter
    0.4 mm
  • Detector Material
    Silicon
  • Detector Type
    PIN
  • Wavelength Range
    320-1000 nm
  • 3 dB Bandwidth
    25 kHz to 125 MHz
  • Optical Input
    Fiber-optic
  • Fiber-Optic Connector
    FC/UPC
  • Fiber Type
    Singlemode or Multimode
  • Maximum Conversion Gain
    2x104 V/W
  • Maximum Transimpedance Gain
    4x104 V/A
  • Peak Responsivity
    0.5 A/W @ 800 nm
  • Output Noise
    5 mVrms
  • Rise Time
    3 ns
  • Saturation Power
    110 µW @ 800 nm
  • Output Connector
    SMA
  • Output Impedance
    33 Ω
  • DC Bias Monitor Bandwidth
    50 KHz
  • DC Bias Monitor Transimpedance Gain
    10 V/mA
  • DC Bias Monitor Output
    SMB
  • Power Requirements
    ±15 VDC, <200 mA
  • Thread Type
    8-32 (M4 Adapter Included)

Related Products

Accessories (sold separately)

Compare Description Drawings, CAD & Specs Avail. Price
Photodetector and Photoreceiver Power Supply0901Lab Power Supply, ±15 VDC$570

Included Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Photodetector and Photoreceiver Power Supply0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m
In Stock
$59
Photodetector and Photoreceiver Power Supply0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$103

Similar

Compare Description Drawings, CAD & Specs Avail. Price
125 MHz Fiber-Optic Receivers1801-FCFiber-Optic Receiver, 320-1000 nm Silicon, 125 MHz, FC, DC-Coupled
In Stock
$1,690
125 MHz Optical Receivers1801-FS-ACFree Space Optical Receiver, 320-1000 nm Silicon, 25 kHz - 125 MHz, AC-Coupled$1,830