Lab Power Supply, ±15 VDC

The 0901 Power Supply is intended for use with New Focus detectors and receivers, but can also be used for general laboratory applications. Two of the three ±15 VDC outputs have Pico(m8) connectors and the third output has banana jacks for use with other laboratory equipment. All three outputs are independently current limited to prevent damage. If a load draws current beyond the specified limit, the voltage to that load drops very rapidly, reducing the available power and preventing damage to the power supply and the attached equipment.
Specifications
- TypePower Supply
- Output Connector2X Pico(m8) connectors and 1X banana jacks
- Output Impedance2 Ω (approximately)
- Power Requirements100/120/220/240 ~VAC, 47.5-66Hz
- Operating Temperature Range10°C to 40°C (<90% humidity non-condensing)
- Output Voltage±15 V (3% tolerance)
- Number of Outputs2x Pico (m8), 1x banana jacks
- Current Range<300 mA
Resources & Downloads
Other
0901 CE Declaration of Conformity(103.2 kB, PDF) 0901 RoHS Declaration(207.5 kB, PDF)
90082438 OL.pdf(222.7 kB, PDF)
Manuals
0901 User Manual(2 MB, PDF)
Related Products
Accessories (sold separately)
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m | In Stock | ||||
![]() | 0923-2Accessory Cable, Pico (m8) Double-Ended, Male to Male, 2 m | In Stock | ||||
![]() | 0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0923-2Accessory Cable, Pico (m8) Double-Ended, Male to Male, 2 m | In Stock | ||||
![]() | 0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m | In Stock | ||||
![]() | 1811-FCFiber-Optic Receiver, 900-1700 nm InGaAs, 125 MHz, FC, DC-Coupled | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2007Auto-balanced Optical Receiver, Nirvana, 400-1070 nm, 125 kHz, 8-32 / M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2053-FC-MFiber-Optic Receiver, Adjustable, 900-1700 nm InGaAs Detector, 10 MHz, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1544-BFiber-Optic Receiver, DC Coupled, 800-1650 nm, 12 GHz, FC Singlemode | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1811-FC-ACFiber-Optic Receiver, 900-1700 nm InGaAs, 25 kHz to 125 MHz, FC, AC-Coupled | |||||
![]() | 1611FC-ACFiber-Optic Receiver, 900-1700 nm InGaAs, 30 kHz to 850 MHz, FC/PC, AC-Coupled | FREE 2-day shipping on thousands of products on Newport.com Learn More |








