The Model 0901 power supply is intended for use with New Focus photodetectors and photoreceivers, but can also be used for general laboratory applications. Two of the three ±15-V outputs have microconnectors that match the cables supplied with selected New Focus photoreceivers and amplifiers. The third output has banana jacks for use with other laboratory equipment.
- Three ±15 VDC outputs
- Shielded output connectors
- Independently current-limited output
- Compatible with New Focus photoreceivers See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0901Lab Power Supply, ±15 VDC | 1 Week |
Specifications
- Output Impedance2 Ω (approximately)
- Operating Temperature Range10°C to 40°C (<90% humidity non-condensing)
- Output Voltage±15 V (3% tolerance)
- Number of Outputs2x Pico (m8), 1x banana jacks
- Current Range<300 mA
Features
Three Independently Current Limited Supplies
Compact Shielded Microconnectors
Microconnectors are utilized on our optical photoreceivers, amplifiers and two of the 0901 power supply's outputs because of their compact size, and because they are shielded to reduce electrical coupling from external noise sources. The output microconnectors on this power supply are Pico (m8) style.
Multiple Cable Styles Available
Newport offers Pico (m8) double-ended, male-to-male cables compatible with this power supply in 3 different lengths. Also available is a 1-m long Pico (m8) male to banana plug cable and a 1-m cable with BMC male to SMB plug. For many of our photoreceivers and photodetectors that require an external power supply, some cables are included with the unit. For photoreceivers and photodetectors that can operate from either a battery or external power supply, the devices include batteries but not cables. For more specific information, please visit the web page of the photoreceiver or photodetector.
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m | |||||
![]() | 0923-2Accessory Cable, Pico (m8) Double-Ended, Male to Male, 2 m | In Stock | ||||
![]() | 0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 0927Accessory Cable, BNC Male, SMB Plug | In Stock |
Resources
Literature
High Speed Optical Receiver and Detector Brochure(3.8 MB, PDF)
Manuals
0901 User Manual(2 MB, PDF)
Other
0901 CE Declaration of Conformity(103.2 kB, PDF) 0901 RoHS Declaration(207.5 kB, PDF)








