Fiber-Optic Receiver, Adjustable, 900-1700 nm InGaAs Detector, 10 MHz, M4 Thread

The 2053-FC-M Adjustable InGaAs Fiber-Optic Receiver is based on our popular Model 2001 photoreceivers. This higher speed FC optical input model features low-noise 900 to 1700 nm InGaAs detectors, variable-gain transimpedance amplifiers, and two adjustable filters. The DC÷30 setting prevents your signal from going off-scale due to DC amplitude fluctuations, without attenuating fast signals. The high-pass filter can be adjusted to eliminate residual 60 Hz noise, and the independent low-pass filter can be set to dampen noisy signals. Variable gain of up to 90 dB in 10-dB steps gives you a useful input range from 1 pW to 10 mW. M4 mounting thread.
An external power supply or two 9-V batteries are required. Two batteries are included with the product, but a power supply and cables must be purchased separately. We recommend our
Specifications
- Device TypePhotoreceiver (AC-Coupled)
- Detector Diameter0.3 mm
- Detector MaterialInGaAs
- Detector TypePIN
- Wavelength Range900-1700 nm
- 3 dB Bandwidth 010 MHz, 5 MHz, 150 kHz
- Optical InputFiber-optic
- Fiber-Optic ConnectorFC/UPC
- Fiber TypeSinglemode or Multimode
- Maximum Conversion Gain18.8x106 V/W
- Maximum Transimpedance Gain18.8x106 V/A
- Peak Responsivity1.0 A/W
- NEP0.34 pW/√Hz
- Rise Time80 ns
- Saturation Power10 mW @ 1600 nm
- Maximum Differential Power10 mW @ 1600 nm
- Maximum Power per Photodiode10 mW @ 1600 nm
- Output ConnectorSMA
- Output Impedance16 Ω
- Power Requirements±15 VDC or 9-V Battery
- Operating Temperature Range10 - 35 °C, < 70% RH
- Thread TypeM4
Notes:
- measured at low-, medium- and high-gain settings
Resources & Downloads
2D Product Drawings
205X Drawing(235.5 kB, PDF)
Other
RoHS Declaration 10 MHz Family.pdf(227.3 kB, PDF)
Manuals
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0901Lab Power Supply, ±15 VDC | |||||
![]() | 0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m | In Stock | ||||
![]() | 0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-8M4-10Thread Adaptor, 8-32 Male to M4 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0901Lab Power Supply, ±15 VDC | |||||
![]() | 0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m | In Stock | ||||
![]() | 2051-FC-MFiber-Optic Receiver, Adjustable, 300-1050 nm Silicon Detector, 10 MHz, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






