Fiber-Optic Receiver, 900-1700 nm InGaAs, 25 kHz to 125 MHz, FC, AC-Coupled

  • Device Type
    Photoreceiver (AC-Coupled)
  • Detector Diameter
    0.15 mm
  • Detector Material
    InGaAs
  • Detector Type
    PIN
  • Wavelength Range
    900-1700 nm
  • 3 dB Bandwidth
    25 kHz to 125 MHz
  • Optical Input
    Fiber-optic
  • Fiber-Optic Connector
    FC/UPC
  • Fiber Type
    Singlemode or Multimode
  • Maximum Conversion Gain
    4x104 V/W
  • Maximum Transimpedance Gain
    4x104 V/A
  • Peak Responsivity
    1.0 A/W @ 1550 nm
  • Output Noise
    5 mVrms
  • Rise Time
    3 ns
  • Saturation Power
    55 µW @ 1550 nm
  • Output Connector
    SMA
  • Output Impedance
    33 Ω
  • DC Bias Monitor Bandwidth
    50 KHz
  • DC Bias Monitor Transimpedance Gain
    10 V/mA
  • DC Bias Monitor Output
    SMB
  • Power Requirements
    ±15 VDC, <200 mA
  • Operating Temperature Range
    10 - 35 °C, < 70% RH
  • Thread Type
    8-32 (M4 Adapter Included)