Adjustable Optical Receiver, 300-1050 nm Silicon Detector, 10 MHz, M4

Specifications

  • Device Type
    Photoreceiver (DC-Coupled)
  • Detector Diameter
    0.9 mm  
  • 3 dB Bandwidth
    10 MHz, 5 MHz, 150 kHz
  • Wavelength Range
    300-1050 nm
  • Optical Input
    Free Space
  • Detector Material
    Silicon
  • Detector Type
    PIN
  • Maximum Conversion Gain
    9.2x106 V/W
  • Maximum Transimpedance Gain
    18.4x106 V/A
  • NEP
    0.68 pW/√Hz  
  • Rise Time
    80 ns  
  • Saturation Power
    10 mW @ 850 nm
  • Peak Responsivity
    0.5 A/W
  • Damage Threshold
    10 mW  
  • Output Connector
    SMA
  • Output Impedance
    16 Ω  
  • Operating Temperature
    10 - 35 °C, < 70% RH
  • Power Requirements
    ±15 VDC or 9-V Battery
  • Thread Type
    M4

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Photodetector and Photoreceiver Power Supply0901Lab Power Supply, ±15 VDC
3 Weeks
$570
Photodetector and Photoreceiver Power Supply0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m
In Stock
$59
Photodetector and Photoreceiver Power Supply0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$103
Thread AdaptorsTA-8M4-10Thread Adaptor, 8-32 Male to M4 Male, pack of 10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Photodetector and Photoreceiver Power Supply0901Lab Power Supply, ±15 VDC
3 Weeks
$570
Photodetector and Photoreceiver Power Supply0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m
In Stock
$59