Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Fiber-Optic Receiver, NIR, 12 GHz, FC Multimode

Specifications

  • Device Type
    Photoreceiver (AC-Coupled)
  • Detector Material
    InGaAs
  • Detector Type
    PIN
  • Wavelength Range
    800-1650 nm
  • 3 dB Bandwidth
    10 kHz to 12 GHz
  • Optical Input
    Fiber-optic
  • Fiber-Optic Connector
    FC/UPC
  • Fiber Type
    Multimode
  • Core Diameter
    50 µm
  • Maximum Conversion Gain
    -700 V/W
  • Maximum Transimpedance Gain
    -1000 V/A
  • Peak Responsivity
    0.75 A/W
  • NEP
    27 pW/√Hz
  • Rise Time
    32 ps
  • Saturation Power
    0.7 mW
  • Output Connector
    Wiltron K
  • Output Impedance
    50 Ω
  • DC Bias Monitor Bandwidth
    50 kHz
  • DC Bias Monitor Transimpedance Gain
    1 V/mA
  • DC Bias Monitor Output
    SMA
  • DC Bias Monitor Output Impedance
    10k Ω
  • Power Requirements
    ±15 VDC, 200 mA
  • Operating Temperature Range
    10 - 35 °C, < 70% RH

Related Products

Accessories (sold separately)

Compare Description Drawings, CAD & Specs Avail. Price
Photodetector and Photoreceiver Power Supply0901Lab Power Supply, ±15 VDC$570
40 GHz Flexible Cable1226Connector Adapter, Female SMA to Male BNC
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$86
40 GHz Flexible Cable1227NFFlexible Cable, 40 GHz, Wiltron K Male to Female, 24 in. Length
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$302

Included Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Photodetector and Photoreceiver Power Supply0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m
In Stock
$59
Photodetector and Photoreceiver Power Supply0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$103

Similar

Compare Description Drawings, CAD & Specs Avail. Price
12 GHz Fiber-Optic Receivers1544-AFiber-Optic Receiver, NIR, 12 GHz, 800-1650 nm, FC Singlemode
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,440
12 GHz Fiber-Optic Receivers1544-A-50Fiber-Optic Receiver, NIR, 12 GHz, FC Multimode
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,300
12 GHz Fiber-Optic Receivers1544-B-50Fiber-Optic Receiver, DC-Coupled, 800-1650 nm, 12 GHz, FC Multimode
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,990