About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Flexible Cable, 40 GHz, Wiltron K Male to Female, 24 in. Length


Flexible Cable, 40 GHz, Wiltron K Male to Female, 24 in. Length
Model: 1227NF
Product Series Overview
40 GHz Flexible CableThe 1227NF 40-GHz Flexible Cable gives you high performance at a reasonable cost. This 24 inch cable has a male Wiltron K connector on one end and a female Wiltron K connector at the other end.
Specifications
- TypeFlexible Cable
- Input ConnectorFemale K
- Output ConnectorMale Wiltron® K Connector
- TypeFlexible Cable
- Input ConnectorFemale K
- Output ConnectorMale Wiltron® K Connector
Resources & Downloads
Other
RoHS Declaration Accessories.pdf(210.9 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 0901Lab Power Supply, ±15 VDC | UNIVERSAL |

