Fiber-Optic Receiver, DC Coupled, 800-1650 nm, 12 GHz, FC Singlemode

The 1544-B DC-Coupled NIR Fiber-Optic Receiver is ideal for applications that require high sensitivity, high speed, and clean responses. It offers clean responses and 32-ps rise times making it well-suited for time-domain characterization of 10-Gbit/s components. Its high gain and well-behaved frequency response also make it useful for frequency-domain measurements. For higher responsivity from 800-1650 nm, this photoreceiver has a singlemode fiber input and consists of our new, improved InGaAs PIN photodiodes followed by a GaAs HBT amplifier.
An external power supply, which must be purchased separately, is required – we recommend our
Specifications
- Device TypePhotoreceiver (DC-Coupled)
- Detector MaterialInGaAs
- Detector TypePIN
- Wavelength Range800-1650 nm
- 3 dB BandwidthDC to 12 GHz
- Optical InputFiber-optic (SM only)
- Fiber-Optic ConnectorFC/UPC
- Fiber TypeSinglemode
- Core Diameter9 µm
- Maximum Conversion Gain-800 V/W
- Maximum Transimpedance Gain-1000 V/A
- Peak Responsivity0.85 A/W
- NEP24 pW/√Hz
- Rise Time32 ps
- Saturation Power0.7 mW
- Output ConnectorWiltron K
- Output Impedance50 Ω
- DC Bias Monitor Bandwidth50 kHz
- DC Bias Monitor Transimpedance Gain1 V/mA
- DC Bias Monitor OutputSMA
- DC Bias Monitor Output Impedance10k Ω
- Power Requirements±15 VDC, 200 mA
Resources & Downloads
3D Product Models
2D Product Drawings
15xx-B Drawing.pdf(401.2 kB, PDF)
Other
CE Declaration 1580-B 1544-B 1544-B-50.pdf(236.5 kB, PDF) 1544-B RoHS Declaration(208.9 kB, PDF)
Manuals
90063253_A_High Speed Detector and Receiver User Manual.pdf(756.2 kB, PDF)
Related Products
Accessories (sold separately)
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0901Lab Power Supply, ±15 VDC | 3 Weeks | ||||
![]() | 0923-2Accessory Cable, Pico (m8) Double-Ended, Male to Male, 2 m | In Stock | ||||
![]() | 1226Connector Adapter, Female SMA to Male BNC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1227NFFlexible Cable, 40 GHz, Wiltron K Male to Female, 24 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Included Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m | In Stock | ||||
![]() | 0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1544-AFiber-Optic Receiver, NIR, 12 GHz, 800-1650 nm, FC Singlemode | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1544-B-50Fiber-Optic Receiver, DC-Coupled, 800-1650 nm, 12 GHz, FC Multimode | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0901Lab Power Supply, ±15 VDC | 3 Weeks | ||||
![]() | 1544-BFiber-Optic Receiver, DC Coupled, 800-1650 nm, 12 GHz, FC Singlemode | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 0923-2Accessory Cable, Pico (m8) Double-Ended, Male to Male, 2 m | In Stock |








