NIR Power Sensor, High Dynamic Range,950-1630 nm

  • Wavelength Range
    950-1630 nm
  • 3 dB Bandwidth
    1, 5, 25 kHz
  • Detector Type
    PIN
  • Detector Material
    InGaAs
  • Window Material
    Fusion bonded borosilicate glass, AR coating optimized at 1550 nm
  • Detector Diameter
    1 mm
  • Rise Time
    30 µs
    (0-100% transition time, 25 kHz setting)
  • Maximum Input Power
    4 dBm
  • Input Connector
    FC
  • Output Type
    Analog
  • Output Connector
    Male BNC
  • Output Impedance
    <1Ω typical
  • Output Ranges
    -0.2 to +3.75 V typical
  • Optical Return Loss, Maximum
    -50 dB
  • Repeatability
    0.01 dB
  • Power Requirements
    ±15 V, 75 mA
  • Operating Temperature
    15 to 35°C