The Logarithmic Output, High Dynamic Range Power Sensors are some of the fastest power sensors on the market today. With their high sensitivity and fast speeds, they are ideal for fiber alignment, fluorescence experiments, absorption spectroscopy, or anywhere you need a wide dynamic range of up to six orders of magnitude in a single signal trace. With their wide dynamic ranges, these HDR power sensors are perfect for observing extremely narrow and deep spectral features.
- Automatic seamless gain switching ensures high dynamic range
- Logarithmic analog output spanning 70 dB
- Modular design to conveniently build optical systems
- Up to 25 kHz bandwidth See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 2103NIR Power Sensor, High Dynamic Range,950-1630 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
Features
Automatic Seamless Gain Switching for High Dynamic Range
The power sensors incorporate a patented logarithmic conversion circuit that achieves essentially seamless range switching. This results in a useful dynamic range of >65 dB even at full speeds, about 20 dB better than conventional power sensors. There are also three user controllable speed settings so you can further extend the dynamic range if you don’t need the speed.
Building a Swept-Wavelength Measurement System
The Model 2103 HDR power sensors were designed to be used with our Model TLB-6600 tunable laser system. Integrating the TLB-6600 with the HDR power sensors, and a data-acquisition card (DAQ), results in a state-of-the-art swept-wavelength measurement system with extremely fast, linear sweeps and high-dynamic range. A sample program is available to simplify integration with the laser and your DAQ. The output of the laser is sent to the device under test (DUT), and the signal from the DUT output (or outputs) is monitored with the HDR power sensor. The electronic outputs of the power sensors are then sent to the DAQ and displayed on your computer. Because the output of the laser is swept continuously through the wavelength range of interest, optical sensors, like the HDR power sensors, must have sufficient bandwidth to handle the in-coming data-stream. Conventional power sensors do not have the required bandwidth for swept-wavelength systems.
Model 2103 Includes a Calibration Report
To correct for wavelength response of the photodiode, calibration information is provided with each unit. These are the offsets (in volts) which must be subtracted from measured values in order for a 0-dBm input to produce 0 V at the output. Calibration is done for the common communication wavength range between 1520 nm to 1620 nm.
Ideal for Fiber Alignment and Sensor On/Off Testing
Since the output voltage is logarithmic, rapid optical intensity changes over several decades, for example, from nW to mW can be measured at the full analog bandwidth, without waiting for a range change. The models 2101 and 2103 are suitable for high speed fiber optic alignment or On/Off state measurements and characterization of optical sensors used in IoT or IIoT applications.
Accessories
Accessories (sold separately)
Spare Parts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m | |||||
![]() | 0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Spare Parts (Model 2101 Only)
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1281Fiber Adapter, FC, New Focus Detectors |
Resources
Technical Notes
Application Notes
Literature
High Speed Optical Receiver and Detector Brochure(3.8 MB, PDF)
Manuals
Other
Model 2103 Spectral Calibration Sample.pdf(674 kB, PDF) 2101_2103 CE Declaration of Conformity.pdf(103.1 kB, PDF)